Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
Flushability of media separated valves Flushability of media separated valves

Flushability of media separated valves describes the performance of flushing liquid out of a valve with another liquid with as less volume as possible. A good valve design with little dead volume and therefore a good flushability is important when using media separated valves in laboratory applications e.g. for cleaning processes or with expensive liquids. A flushability test with two different liquids refers as an indicator of good valve design.

This application note covers the following topics:

  • Description of a test setup to make the small internal volume and the flow-optimized design visible.
  • Comparison of the flushability performance of different media separated valves.
1.10
16/12/2024
Information on substances in our products Substances in our products; Compliance

Festo SE & Co KG complies with national and international laws, guidelines, standards and regulations which are applicable to our products. We constantly monitor the dynamics of legislation. This Application Note give an overview.

V3.3
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.