Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Latest

Firmware 31/08/2026 Firmware CPX-AP-I-EC-M12

Supported systems:

  • EtherCAT interface CPX-AP-I-EC-M12 (8086609) Revision 01
  • Remote I/O system CPX-AP-I (8094920)
v1.9.5
29/04/2026
Firmware 31/08/2026 Firmware CPX-AP-A-EC-M12

Supported systems:

  • EtherCAT interface CPX-AP-A-EC-M12 (8129243)
  • Remote I/O system CPX-AP-A (8079933)
v1.9.5
29/04/2026
Firmware 31/08/2026 Firmware CPX-AP-I-EP-M12

Supported systems:

  • EtherNet/IP interface CPX-AP-I-EP-M12 (8086610)
  • Remote I/O system CPX-AP-I (8094920)
v1.8.4
28/04/2026

Top downloads

Terms of use for electronic documentation
PROFINET/ETHERNET IP FDT/DTM

Device Type Manager (DTM) for Festo CPX Terminal, MPA-FB-VI, MPA-F-FB-VI or VTSA-FB-VI with PROFINET (CPX-FB33, CPX-M-FB34, CPX-M-FB35) or ETHERNET IP (CPX-FB36). Allows connection to field devices via HART with CPX-4AE-4AA-H module.

Supported systems:

  • Bus node CPX-FB43 (8110369)
  • Bus node CPX-(M)-FB44 (8110370)
  • Bus node CPX-(M)-FB45 (8110371)
  • PLC CPX-CEC-C1-V3 (3473128)
  • PLC CPX-CEC-S1-V3 (3472425)
  • PLC CPX-CEC-M1-V3 (3472765)
  • Bus node CPX-FB33 (548755)
  • Bus node CPX-FB36 (1912451)
  • Bus node CPX-M-FB34 (548751)
  • Bus node CPX-M-FB35 (548749)
  • CP-electrical part CTEC (539641)
  • Input module CPX-4AE-4AA-H (8059847)
  • Terminal CPX (197330)
  • Terminal CPX-P (562818)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
V1.0.3
12/03/2018
Target Support Package CODESYS Function library key connection CDSA-D3-RV

Supported systems:

  • automation system CPX-E /-EX1E (5237644)
  • controller CPX-E-CEC-M1 (5266781)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
  • Operator unit CDSA-D3-RV (8126915)
3.5.15.2
15/10/2021