Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Terms of use for electronic documentation
The right sensor for the drive Drive-Sensor-Overview for magnetic cylinder switches and position transmitters.
Position transmitter and programmable proximity switch SDAC-MHS Universal for C-slots!

The IO-Link® position transmitter with two programmable proximity switches is the universal solution for all compact drives such as compact cylinders and grippers. As a position transmitter, it provides continuous feedback on the piston position within the sensing range. The proximity switch function replaces a second proximity switch thanks to the two programmable switching outputs in one device.

Semi-rotary vane drive DRVS Perfect swivelling! Double the advantage!

Concentrating on the essentials: the attractively priced semi-rotary vane drive DRVS has everything you would expect from a swivel drive – with powerful rotation and a highly innovative design. The new sensor solution SRBS can be fitted in a second and is infinitely adjustable. That saves time and money.

When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.