Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
FSA-202209 - Security Advisory - Incomplete documentation of remote accessible functions and protocols Incomplete documentation of remote accessible functions and protocols in Festo products

Incomplete Festo product documentation of remote accessible functions and their required IP ports. Depending on the product a description of the supported features can be found in the product documentation to some extent.

 

Festo developed the products according to the respective state of the art. As a result, the protocols used no longer fully meet today's security requirements. The products are designed and developed for use in sealed-off (industrial) networks. If the network is not adequately sealed off, unauthorized access to the product can cause damage or malfunctions, particularly Denial of Service (DoS) or loss of integrity.

1.2.1
CANopen in CODESYS V3 CODESYS V3, CPX-FB14, CTEU-CO, CMMP-...-M0/M3, EMCA-CO

This document describes what each CAN parameter in the CODESYS V3 programming environment does, as well as show the available Function Blocks to implement diagnostics or pa-rameterization within the PLC’s Task.

 

 

 

1.10
04/08/2017
Commissioning of CMMO-ST-C5-1-LKP CTEU-EP and CAPC via Logix Designer CMMO-ST-C5-1-LKP; CTEU-EP; CAPC-F1-E-M12

The application node contains a step by step explanation how to configure a CMMO-ST-C5-1-LKP in I-Port mode with CTEU-EP and CAPC-F1-E-M12 via Logix Designer.

1.10
13/06/2016
Commissioning of CMMO-ST-C5-1-LKP in I-Port mode with CTEU-PN and CAPC-F1-E-M12 via TIA Portal V13 CMMO-ST-...-LKP; CTEU-PN; CAPC-F1-E-M12

 

 

The application node contains a step by step explanation how to configure a CMMO-ST-C5-1-LKP in I-Port mode with CTEU-PN and CAPC-F1-E-M12 via TIA Portal V13

1.10
25/04/2016
Commissioning of CTEU-EP in Modbus/ TCP mode CTEU-EP; VAEM-L1-S-8-PT; SPAU-..-LK-..

This application node includes examples how to establish a Modbus/TCP communication with the CTEU-EP node.

1.10
28/03/2017
CTEU-EP + VTUG Valve Terminal with Emerson DeltaV using Ethernet/IP Protocol CTEU-EP + VTUG Emerson DeltaV Ethernet/IP Protocol Example project included

This application note gives detailed explanation of integration procedure and library for Festo VTUG + CTEU-EP which allows user to integrate & control VTUG + CTEU-EP with Emerson DeltaV DCS using EtherNet/IP protocol

1.10
21/06/2023
CTEU-EP + VTUG Valve Terminal with Emerson DeltaV using Modbus TCP CTEU-EP + VTUG Emerson DeltaV using Modbus TCP; Example project included

This application note gives detailed explanation of integration procedure and library for Festo VTUG + CTEU-EP which allows user to integrate & control VTUG + CTEU-EP with Emerson DeltaV DCS using Modbus TCP.

1.10
21/06/2023
CTEU-EP ModbusTCP Slave/Server to Micrologix1400 Master/Client CTEU-EP ModbusTCP to Micrologix1400; Example project included

Festo CTEU-EP (Slave/Server) ModbusTCP communication to Allen Bradley MicroLogix1400 PLC (Master/Client)

 

 

The CTEU-EP bus node is used as part of a CPX terminal and for communication as a participant in networks with the protocol ModbusTCP.

This document has information combined from multiple resources for the in-tention of reducing the effort of a user who is configuring this application type.

1.10
08/01/2021
Driver Block Library for PCS7 Driver Block Library for PCS7

Commissioning devices using the PCS7 driver library- for CTEU and CPX Bus Nodes.

1.10
19/01/2026
EMC - Checklist General

A checklist to avoid EMC trouble

 

1.10
03/03/2023
EtherNet/IP IO-Link Integration CTEU-EP, CPX-FB36, CPX-CTEL-LK

Controlling IO-Link Devices with Festo EtherNet/IP Products

1.30
28/07/2016
Information on substances in our products Substances in our products; Compliance

Festo SE & Co KG complies with national and international laws, guidelines, standards and regulations which are applicable to our products. We constantly monitor the dynamics of legislation. This Application Note give an overview.

V3.4
12/10/2026
PCS7 V10 Compatibility PCS7 V10 Compatibility

This application note guides the user to migrate and resolve errors in PCS7 V10.1 SP1 where CTEU_PCS7 and CPX_PCS7 libraries are installed.

1.10
19/01/2026
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.