Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Latest

Information on substances in our products 22/10/2026 Substances in our products; Compliance

Festo SE & Co KG complies with national and international laws, guidelines, standards and regulations which are applicable to our products. We constantly monitor the dynamics of legislation. This Application Note give an overview.

V3.5
17/10/2026
Product Sustainability Fact Sheet Valve Terminal VTSA 27/09/2026

Sustainability in Product Development - Product-Specific Sustainability Description

Function blocks Siemens PCS 7 21/09/2026
Driver block library for seamlessly integrating Festo CPX remote I/O terminals with or without attached valve terminals (MPA, VTSA) into a Siemens SIMATIC PCS 7 process control system via Profibus DP; provides full support for “Generate Module Drivers” function

Supported systems:
  • Electrical terminal CPX
  • Valve terminal MPA with CPX terminal
  • Valve terminal MPA-F with CPX terminal
  • Valve terminal VTSA with CPX terminal
  • Valve terminal VTSA-F with CPX terminal


Supported systems:
  • Bus node CPX-FB13 (195740)
  • Bus node CPX-FB33 (548755)
  • Bus node CPX-M-FB34 (548751)
  • Bus node CPX-M-FB35 (548749)
  • Bus node-SET CPX-FB13 (195741)
  • Bus node-SET CPX-FB33 (548756)
  • Bus node-SET CPX-M-FB34 (548752)
  • Bus node-SET CPX-M-FB35 (548750)
  • interface CPX-FB43 (8110369)
  • interface CPX-M-FB44 (8110370)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
2.2.0.6
16/09/2026

Top downloads

Commissioning in the TIA Portal VTSA-F with PROFINET

(Servicevideo)

Commissioning in the TIA Portal VTSA-F with PROFIBUS

(Servicevideo)

service2see Commissioning in the TIA portal VTSA with Profinet

(Servicevideo)

When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.