Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
Firmare für VTUG mit integrierten Eingängen Firmware for VTUG with integrated Inputs

Supported systems:

  • Ventilinsel VTUG (573606)
  • VAEM-L1-S-8-8E-P-LKM8 (8120851)
  • VAEM-L1-S-12-24E2A-P-LKM8 (8120852)
V03.01.12_107
11/09/2025
IO-Link IODD
Device description file: IODD (IO-Link Device Description) for Festo VAEM-L1

Supported systems:
  • Electrical interface VAEM-L1-S-16-PT (573939) Revision 08
  • Electrical interface VAEM-L1-S-16-PT (573939) Revision 09
  • Electrical interface VAEM-L1-S-16-PTL (574208) Revision 08
  • Electrical interface VAEM-L1-S-16-PTL (574208) Revision 09
  • Electrical interface VAEM-L1-S-24-PT (573940) Revision 08
  • Electrical interface VAEM-L1-S-24-PT (573940) Revision 09
  • Electrical interface VAEM-L1-S-24-PTL (574209) Revision 08
  • Electrical interface VAEM-L1-S-24-PTL (574209) Revision 09
  • Electrical interface VAEM-L1-S-8-PT (573384) Revision 08
  • Electrical interface VAEM-L1-S-8-PT (573384) Revision 09
  • Electrical interface VAEM-L1-S-8-PTL (574207) Revision 08
  • Electrical interface VAEM-L1-S-8-PTL (574207) Revision 09
  • Valve terminal VTUG (573606)
21/10/2019
IO-Link IODD

Device description file: IODD (IO-Link Device Description) for Festo VAEM-L2

Supported systems:

  • Valve terminal VTOC (564056)
  • Valve terminal VTUG (573606)
R03
18/08/2014
IO-Link IODD für VTUG mit integrierten Eingängen 16 DE / 2DA

Supported systems:

 

  • VTUG IO-L Interface for 16 digital inputs and 2 digital outputs
  • Manifold rail VABM-L1-... (573605)
  • Valve terminal VTUG (573606)
V1.1
22/07/2025
IO-Link IODD for VTUG with integrated Inputs 8DI

Supported systems:

  • Valve terminal VTUG (573606)
  • VAEM-L1-S-8-8E-P-LKM8 (8120851)
V1.1
04/08/2025
Contour panel cutout with mounting holes for size 10 as 2D DXF file

As individual files on "File and language versions"

For max. 4, 5, 6, 7, 8, 9, 10, 12, 16, 20 or 24 valve positions

11/12/2012
Contour panel cutout with mounting holes for size 14 as 2D DXF file

As individual files on "File and language versions"

For max. 4, 5, 6, 7, 8, 9, 10, 12, 16, 20 or 24 valve positions

11/12/2012
Contour panel cutout with mounting holes for size 18 as 2D DXF file

As individual files on "File and language versions"

For max. 4, 5, 6, 7, 8, 9, 10, 12, 16, 20 or 24 valve positions

05/11/2015
Contour panel cutout with mounting holes, Straight outlet for cabinet for size 10 as 2D DXF file

As individual files on "File and language versions"

For max. 4, 8, 12, 16 or 24 valve positions

19/12/2016
Contour panel cutout with mounting holes, Straight outlet for cabinet for size 14 as 2D DXF file

As individual files on "File and language versions"

For max. 4, 8, 12, 16 or 24 valve positions

19/12/2016
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.