Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Latest

Information on substances in our products 12/08/2026 Substances in our products; Compliance

Festo SE & Co KG complies with national and international laws, guidelines, standards and regulations which are applicable to our products. We constantly monitor the dynamics of legislation. This Application Note give an overview.

V3.3
Declaration of Conformity with EU Regulation 2025/40, Article 5, for Packaging 06/08/2026 PPWR
Festo Automation Suite 20/07/2026 Parameterisation, programming and maintenance of electronic devices by Festo

System Requirements:

  • Windows 10 Version 1607 or higher
  • Windows 11
  • 32 or 64 bit
2.12.0.436
30/05/2026

Top downloads

Terms of use for electronic documentation
Catalogue for Process Automation
PROFINET/ETHERNET IP FDT/DTM

Device Type Manager (DTM) for Festo CPX Terminal, MPA-FB-VI, MPA-F-FB-VI or VTSA-FB-VI with PROFINET (CPX-FB33, CPX-M-FB34, CPX-M-FB35) or ETHERNET IP (CPX-FB36). Allows connection to field devices via HART with CPX-4AE-4AA-H module.

Supported systems:

  • Bus node CPX-FB43 (8110369)
  • Bus node CPX-(M)-FB44 (8110370)
  • Bus node CPX-(M)-FB45 (8110371)
  • PLC CPX-CEC-C1-V3 (3473128)
  • PLC CPX-CEC-S1-V3 (3472425)
  • PLC CPX-CEC-M1-V3 (3472765)
  • Bus node CPX-FB33 (548755)
  • Bus node CPX-FB36 (1912451)
  • Bus node CPX-M-FB34 (548751)
  • Bus node CPX-M-FB35 (548749)
  • CP-electrical part CTEC (539641)
  • Input module CPX-4AE-4AA-H (8059847)
  • Terminal CPX (197330)
  • Terminal CPX-P (562818)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
V1.0.3
12/03/2018
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.