Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
FMT - Festo Maintenance Tool Diagnosis of CPX valve terminals

The CPX-FMT is a helpful tool for commissioning, configuration and extended diagnosis of a CPX valve terminal. If Industrial Ethernet fieldbus nodes like Ethernet/IP, ProfiNet and Modbus/TCP are used, CPX-FMT can directly communicate with the CPX terminal via Ethernet connection. In the case of conventional fieldbuses, the software can be connected to the CPX terminal by means of a USB adapter (type NEFC-M12G5-0.3-U1G5).

Ready for Windows 11

Supported systems:

  • Adapter NEFC-M12G5-0.3-U1G5 (547432)
  • automation system CPX-E /-EX1E (5237644)
  • bus module CPX-E-EC (4080498)
  • bus module CPX-E-EP (4080499)
  • bus module CPX-E-PB (4080496)
  • bus module CPX-E-PN (4080497)
  • Bus node CPX-FB11 (526172)
  • Bus node CPX-FB13 (195740)
  • Bus node CPX-FB14 (526174)
  • Bus node CPX-FB23-24 (526176)
  • Bus node CPX-FB32 (541302)
  • Bus node CPX-FB33 (548755)
  • Bus node CPX-FB36 (1912451)
  • Bus node CPX-FB38 (552046)
  • Bus node CPX-FB39 (2093101)
  • Bus node CPX-FB40 (2474896)
  • Bus node CPX-FB6 (195748)
  • Bus node CPX-M-FB20 (572334)
  • Bus node CPX-M-FB21 (572221)
  • Bus node CPX-M-FB34 (548751)
  • Bus node CPX-M-FB35 (548749)
  • Bus node CPX-M-FB41 (3228960)
  • Control block CPX-CEC (567346)
  • Control block CPX-CEC-C1-V3 (3473128)
  • Control block CPX-CEC-M1-V3 (3472765)
  • Control block CPX-CEC-S1-V3 (3472425)
  • Control block CPX-FEC-1-IE (529041)
  • controller CPX-E-CEC-C1 (5226780)
  • controller CPX-E-CEC-C1-EP (4252742)
  • controller CPX-E-CEC-C1-PN (4252741)
  • controller CPX-E-CEC-M1 (5266781)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
  • gateway CPX-IOT (8069773)
  • Motion Terminal VTEM (8047502)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
4.22.3
25/03/2026
FMT - Festo Maintenance Tool
This update imports newer CPX modules into the module catalog of FST4.x and CPX-FMT.

Supported systems:
  • Adapter NEFC-M12G5-0.3-U1G5 (547432)
  • automation system CPX-E /-EX1E (5237644)
  • bus module CPX-E-EC (4080498)
  • bus module CPX-E-EP (4080499)
  • bus module CPX-E-PB (4080496)
  • bus module CPX-E-PN (4080497)
  • Bus node CPX-FB11 (526172)
  • Bus node CPX-FB13 (195740)
  • Bus node CPX-FB14 (526174)
  • Bus node CPX-FB23-24 (526176)
  • Bus node CPX-FB32 (541302)
  • Bus node CPX-FB33 (548755)
  • Bus node CPX-FB36 (1912451)
  • Bus node CPX-FB37 (2735960)
  • Bus node CPX-FB38 (552046)
  • Bus node CPX-FB39 (2093101)
  • Bus node CPX-FB40 (2474896)
  • Bus node CPX-FB6 (195748)
  • Bus node CPX-M-FB20 (572334)
  • Bus node CPX-M-FB21 (572221)
  • Bus node CPX-M-FB34 (548751)
  • Bus node CPX-M-FB35 (548749)
  • Bus node CPX-M-FB41 (3228960)
  • Control block CPX-CEC (567346)
  • Control block CPX-CEC-C1-V3 (3473128)
  • Control block CPX-CEC-M1-V3 (3472765)
  • Control block CPX-CEC-S1-V3 (3472425)
  • Control block CPX-FEC-1-IE (529041)
  • controller CPX-E-CEC-C1 (5226780)
  • controller CPX-E-CEC-C1-EP (4252742)
  • controller CPX-E-CEC-C1-PN (4252741)
  • controller CPX-E-CEC-M1 (5266781)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
  • interface CPX-FB43 (8110369)
  • interface CPX-M-FB44 (8110370)
  • Motion Terminal VTEM (8047502)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-CB (8073100)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
Update 22
14/04/2021
USB driver
USB driver for Festo CPX-USB-Adapter of the first generation (NEFC-M12G5-0.3-U1G5) HW 09.06 - HW 05.09 for Windows 2000/XP/Vista (32 Bit)

Supported systems:
  • Adapter NEFC-M12G5-0.3-U1G5 (547432)
USB driver
Installer for Festo CPX USB Driver Version 6.6.1 WHQL certified by Microsoft. USB driver for Festo CPX-USB-Adapter (NEFC-M12G5-0.3-U1G5) with hardware version >= HW 10.09. only. Supported OS: Windows XP/2003/Vista/Windows 7 (32/64 Bit).

Supported systems:
  • Adapter NEFC-M12G5-0.3-U1G5 (547432)
  • Terminal CPX (197330)
6.7.3
19/05/2016
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.