Festo SE & Co KG complies with national and international laws, guidelines, standards and regulations which are applicable to our products. We constantly monitor the dynamics of legislation. This Application Note give an overview.

V3.4
12/10/2026
Declaration of Conformity with EU Regulation 2025/40, Article 5, for Packaging 06/08/2026 PPWR
Festo Automation Suite - Plug-in 20/07/2026 Plug-in for the parameterisation of CPX-AP automation systems

New Features:

  • Parameter set duplication for serial commissioning of AP-A & VTUX modules in the valve terminal overview
  • Multiple permanent saving of VTUX parameters in the valve manifold overview to speed up serial commissioning
  • Parameter files from AP-A & VTUX devices can be exported and imported
  • Implementation of the watchlist in the right toolbar when an online connection to the device is established
  • Each AP & VTUX device type has default parameters pre-configured in the watchlist, allowing parameters to be viewed immediately after a connection is established
  • Display of IO-Link process data for CPX-AP IO-Link master devices
  • Forcing of process data in EtherCAT topologies has been enabled
  • When VTUX vacuum modules are forced, this is now displayed in the Connection Dashboard with the familiar orange warning
  • Support for CTED devices

Fixed Bugs:

  • Forcing of digital outputs not possible with valve terminals
  • Process data values for CPX-AP-A-PN topologies were displayed incorrectly

Known Limitations:

  • Display of the unit for VABX modules instead of [ms] in [s] 
1.11.0.11
24/06/2026

Top downloads

Terms of use for electronic documentation
Catalogue for Process Automation