Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Terms of use for electronic documentation
Plastic tubing PUN-H, PEN and PUN – a comparison

We also recommend them for use in all other applications. In plants where a temperature-dependent operating pressure of max. 1 MPa and an ambient temperature of max. 60 °C are required, all tubes meet the necessary requirements.

When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.