Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Latest

Certificate CCC-EX-2021322307003993 25/08/2026 Ex-protection

Associated products

  • ball valve unit KVZB- (8102172)
  • ball valve unit KVZB-C2669147 (8196652)
  • ball valve unit KVZB-C2669149 (8196653)
  • Butterfly valve unit KVZA- (8073655)
  • quarter turn actuator unit KDFP-DFPD (8108611)
  • Solenoid coil VACN-N-A1-1-EX4-A (8029139)
  • Solenoid valve VSNC (8026033)
  • Solenoid valve VSNC-FC-M52-MD-G14-F8-1A1 (8074945)
  • Solenoid valve VSNC-FC-M52-MD-G14-FN-1A1+G (8078398)
  • Solenoid valve VSNC-FC-M52-MD-G14-FN-3AA1+G (8078399)
  • Solenoid valve VSNC-F-P53C-M-G14-F19 (8116400)
  • Solenoid valve VSNC-F-P53C-M-G14-F19A (8116402)
  • Solenoid valve VSNC-F-P53C-M-G14-P2 (8114686)
  • Solenoid valve VSNC-F-P53C-MH-G14-F19 (8116371)
  • Solenoid valve VSNC-F-P53C-MH-G14-F19A (8116390)
  • Solenoid valve VSNC-F-P53C-MH-N14-F19 (8116389)
  • Solenoid valve VSNC-F-P53C-MH-N14-F19A (8116391)
  • Solenoid valve VSNC-F-P53C-M-N14-F19 (8116401)
  • Solenoid valve VSNC-F-P53C-M-N14-F19A (8116403)
  • Solenoid valve VSNC-F-P53C-M-N14-P2 (8114700)
  • Solenoid valve VSNC-F-P53E-M-G14-F19 (8116408)
  • Solenoid valve VSNC-F-P53E-M-G14-F19A (8116410)
  • Solenoid valve VSNC-F-P53E-M-G14-P2 (8114684)
  • Solenoid valve VSNC-F-P53E-MH-G14-F19 (8116396)
  • Solenoid valve VSNC-F-P53E-MH-G14-F19A (8116398)
  • Solenoid valve VSNC-F-P53E-MH-N14-F19 (8116397)
  • Solenoid valve VSNC-F-P53E-MH-N14-F19A (8116399)
  • Solenoid valve VSNC-F-P53E-M-N14-F19 (8116409)
  • Solenoid valve VSNC-F-P53E-M-N14-F19A (8116411)
  • Solenoid valve VSNC-F-P53E-M-N14-P2 (8114702)
  • Solenoid valve VSNC-F-P53U-M-G14-F19 (8116404)
  • Solenoid valve VSNC-F-P53U-M-G14-F19A (8116406)
  • Solenoid valve VSNC-F-P53U-M-G14-P2 (8114685)
  • Solenoid valve VSNC-F-P53U-MH-G14-F19 (8116392)
  • Solenoid valve VSNC-F-P53U-MH-G14-F19A (8116394)
  • Solenoid valve VSNC-F-P53U-MH-N14-F19 (8116393)
  • Solenoid valve VSNC-F-P53U-MH-N14-F19A (8116395)
  • Solenoid valve VSNC-F-P53U-M-N14-F19 (8116405)
  • Solenoid valve VSNC-F-P53U-M-N14-F19A (8116407)
  • Solenoid valve VSNC-F-P53U-M-N14-P2 (8114701)
  • Solenoid valve VSNC-FT-B52-G14-F19 (8116385)
  • Solenoid valve VSNC-FT-B52-G14-F19A (8116387)
  • Solenoid valve VSNC-FT-B52-G14-P2 (8114687)
  • Solenoid valve VSNC-FT-B52-H-G14-F19 (8116370)
  • Solenoid valve VSNC-FT-B52-H-G14-F19A (8116383)
  • Solenoid valve VSNC-FT-B52-H-N14-F19 (8116382)
  • Solenoid valve VSNC-FT-B52-H-N14-F19A (8116384)
  • Solenoid valve VSNC-FT-B52-N14-F19 (8116386)
  • Solenoid valve VSNC-FT-B52-N14-F19A (8116388)
  • Solenoid valve VSNC-FT-B52-N14-P2 (8114699)
  • Solenoid valve VSNC-FTC-M52-M-G14-F19 (8116378)
  • Solenoid valve VSNC-FTC-M52-M-G14-F19A (8116380)
  • Solenoid valve VSNC-FTC-M52-M-G14-P2 (8114688)
  • Solenoid valve VSNC-FTC-M52-MH-G14-F19 (8116369)
  • Solenoid valve VSNC-FTC-M52-MH-G14-F19A (8116376)
  • Solenoid valve VSNC-FTC-M52-MH-N14-F19 (8116375)
  • Solenoid valve VSNC-FTC-M52-MH-N14-F19A (8116377)
  • Solenoid valve VSNC-FTC-M52-M-N14-F19 (8116379)
  • Solenoid valve VSNC-FTC-M52-M-N14-F19A (8116381)
  • Solenoid valve VSNC-FTC-M52-M-N14-P2 (8114698)
  • Solenoid valve VUVS-25 (8022014)
  • Solenoid valve VUVS-L25-B52-D-G14-F8-1B2 (575520)
  • Solenoid valve VUVS-L25-B52-D-G14-F8-1C1 (575518)
  • Solenoid valve VUVS-L25-B52-D-G14-F8-1C1+G (8059143)
  • Solenoid valve VUVS-L25-B52-D-N14-F8-16BC1 (8248489)
  • Solenoid valve VUVS-L25-B52-D-Q6-U3-F8-1C1 (8244503)
  • Solenoid valve VUVS-L25-B52-D-T14-U1-F8-16BC1+G (8248500)
  • Solenoid valve VUVS-L25-B52-D-T14-U1-F8-1C1+G (8248495)
  • Solenoid valve VUVS-L25-B52-ZD-G14-F8-1B2 (575521)
  • Solenoid valve VUVS-L25-B52-ZD-G14-F8-1C1 (575519)
  • Solenoid valve VUVS-L25-M32C-AD-G14-F8-1B2 (575479)
  • Solenoid valve VUVS-L25-M32C-AD-G14-F8-1C1 (575475)
  • Solenoid valve VUVS-L25-M32C-AD-G14-F8-1C1+G (8059139)
  • Solenoid valve VUVS-L25-M32C-AZD-G14-F8-1B2 (575480)
  • Solenoid valve VUVS-L25-M32C-AZD-G14-F8-1C1 (575476)
  • Solenoid valve VUVS-L25-M32C-MD-G14-F8-1B2 (575481)
  • Solenoid valve VUVS-L25-M32C-MD-G14-F8-1C1 (575477)
  • Solenoid valve VUVS-L25-M32C-MD-G14-F8-1C1+G (8059140)
  • Solenoid valve VUVS-L25-M32C-MD-G14-F8-1C1+GS (8219564)
  • Solenoid valve VUVS-L25-M32C-MD-N14-F8-16BC1 (8248487)
  • Solenoid valve VUVS-L25-M32C-MD-N14-F8-1C1 (8248484)
  • Solenoid valve VUVS-L25-M32C-MD-T14-U1-F8-16BC1+G (8248498)
  • Solenoid valve VUVS-L25-M32C-MD-T14-U1-F8-1C1+G (8248493)
  • Solenoid valve VUVS-L25-M32C-MZD-G14-F8-1B2 (575482)
  • Solenoid valve VUVS-L25-M32C-MZD-G14-F8-1C1 (575478)
  • Solenoid valve VUVS-L25-M32U-AD-G14-F8-1B2 (575494)
  • Solenoid valve VUVS-L25-M32U-AD-G14-F8-1C1 (575490)
  • Solenoid valve VUVS-L25-M32U-AZD-G14-F8-1B2 (575495)
  • Solenoid valve VUVS-L25-M32U-AZD-G14-F8-1C1 (575491)
  • Solenoid valve VUVS-L25-M32U-MD-G14-F8-1B2 (575496)
  • Solenoid valve VUVS-L25-M32U-MD-G14-F8-1C1 (575492)
  • Solenoid valve VUVS-L25-M32U-MZD-G14-F8-1B2 (575497)
  • Solenoid valve VUVS-L25-M32U-MZD-G14-F8-1C1 (575493)
  • Solenoid valve VUVS-L25-M52-AD-G14-F8-1B2 (575505)
  • Solenoid valve VUVS-L25-M52-AD-G14-F8-1C1 (575503)
  • Solenoid valve VUVS-L25-M52-AD-G14-F8-1C1+G (8059141)
  • Solenoid valve VUVS-L25-M52-AZD-G14-F8-1B2 (575506)
  • Solenoid valve VUVS-L25-M52-AZD-G14-F8-1C1 (575504)
  • Solenoid valve VUVS-L25-M52-MD-G14-F8-1B2 (575513)
  • Solenoid valve VUVS-L25-M52-MD-G14-F8-1C1 (575511)
  • Solenoid valve VUVS-L25-M52-MD-G14-F8-1C1+G (8059142)
  • Solenoid valve VUVS-L25-M52-MD-G14-F8-1C1-EX2+GS (8213326)
  • Solenoid valve VUVS-L25-M52-MD-N14-F8-16BC1 (8248488)
  • Solenoid valve VUVS-L25-M52-MD-N14-F8-1C1 (8248485)
  • Solenoid valve VUVS-L25-M52-MD-Q10-F8-1B2 (8224372)
  • Solenoid valve VUVS-L25-M52-MD-T14-U1-F8-16BC1+G (8248499)
  • Solenoid valve VUVS-L25-M52-MD-T14-U1-F8-1C1+G (8248494)
  • Solenoid valve VUVS-L25-M52-MZD-G14-F8-1B2 (575514)
  • Solenoid valve VUVS-L25-M52-MZD-G14-F8-1C1 (575512)
  • Solenoid valve VUVS-L25-P53C-MD-G14-F8-1B2 (575527)
  • Solenoid valve VUVS-L25-P53C-MD-G14-F8-1C1 (575525)
  • Solenoid valve VUVS-L25-P53C-MD-G14-F8-1C1+G (8059144)
  • Solenoid valve VUVS-L25-P53C-MD-N14-F8-16BC1 (8248490)
  • Solenoid valve VUVS-L25-P53C-MD-Q8-U3-F8-1C1 (8250340)
  • Solenoid valve VUVS-L25-P53C-MD-T14-U1-F8-16BC1+G (8248549)
  • Solenoid valve VUVS-L25-P53C-MD-T14-U1-F8-1C1+G (8248496)
  • Solenoid valve VUVS-L25-P53C-MZD-G14-F8-1B2 (575528)
  • Solenoid valve VUVS-L25-P53C-MZD-G14-F8-1C1 (575526)
  • Solenoid valve VUVS-L25-P53E-MD-G14-F8-1B2 (575541)
  • Solenoid valve VUVS-L25-P53E-MD-G14-F8-1C1 (575539)
  • Solenoid valve VUVS-L25-P53E-MD-N14-F8-16BC1 (8248492)
  • Solenoid valve VUVS-L25-P53E-MD-N14-F8-1C1 (8248486)
  • Solenoid valve VUVS-L25-P53E-MD-Q10-F8-1B2 (8224373)
  • Solenoid valve VUVS-L25-P53E-MD-T14-U1-F8-16BC1+G (8248550)
  • Solenoid valve VUVS-L25-P53E-MD-T14-U1-F8-1C1+G (8248497)
  • Solenoid valve VUVS-L25-P53E-MZD-G14-F8-1B2 (575542)
  • Solenoid valve VUVS-L25-P53E-MZD-G14-F8-1C1 (575540)
  • Solenoid valve VUVS-L25-P53U-MD-G14-F8-1B2 (575534)
  • Solenoid valve VUVS-L25-P53U-MD-G14-F8-1C1 (575532)
  • Solenoid valve VUVS-L25-P53U-MZD-G14-F8-1B2 (575535)
  • Solenoid valve VUVS-L25-P53U-MZD-G14-F8-1C1 (575533)
  • Solenoid valve VUVS-LT25-B52-D-G14-F8-1B2 (8035192)
  • Solenoid valve VUVS-LT25-B52-D-G14-F8-1C1 (8035190)
  • Solenoid valve VUVS-LT25-B52-ZD-G14-F8-1B2 (8035193)
  • Solenoid valve VUVS-LT25-B52-ZD-G14-F8-1C1 (8035191)
  • Solenoid valve VUVS-LT25-M32C-MD-G14-F8-1B2 (8035171)
  • Solenoid valve VUVS-LT25-M32C-MD-G14-F8-1C1 (8035169)
  • Solenoid valve VUVS-LT25-M32C-MD-Q8-F8-1B2+G (8258119)
  • Solenoid valve VUVS-LT25-M32C-MD-Q8-F8-1B2-EX2+G (8258121)
  • Solenoid valve VUVS-LT25-M32C-MD-Q8-U3-F8-1B2+G (8232009)
  • Solenoid valve VUVS-LT25-M32C-MD-Q8-U3-F8-1B2-EX2+G (8258123)
  • Solenoid valve VUVS-LT25-M32C-MZD-G14-F8-1B2 (8035172)
  • Solenoid valve VUVS-LT25-M32C-MZD-G14-F8-1C1 (8035170)
  • Solenoid valve VUVS-LT25-M32U-MD-G14-F8-1B2 (8035178)
  • Solenoid valve VUVS-LT25-M32U-MD-G14-F8-1C1 (8035176)
  • Solenoid valve VUVS-LT25-M32U-MZD-G14-F8-1B2 (8035179)
  • Solenoid valve VUVS-LT25-M32U-MZD-G14-F8-1C1 (8035177)
  • Solenoid valve VUVS-LT25-M52-MD-G14-F8-1B2 (8035185)
  • Solenoid valve VUVS-LT25-M52-MD-G14-F8-1C1 (8035183)
  • Solenoid valve VUVS-LT25-M52-MD-Q8-U3-F8-1B2+G (8258120)
  • Solenoid valve VUVS-LT25-M52-MZD-G14-F8-1B2 (8035186)
  • Solenoid valve VUVS-LT25-M52-MZD-G14-F8-1C1 (8035184)
  • Solenoid valve VUVS-LT25-T32C-MD-G14-F8-1B2 (8035199)
  • Solenoid valve VUVS-LT25-T32C-MD-G14-F8-1C1 (8035197)
  • Solenoid valve VUVS-LT25-T32C-MZD-G14-F8-1B2 (8035200)
  • Solenoid valve VUVS-LT25-T32C-MZD-G14-F8-1C1 (8035198)
  • Solenoid valve VUVS-LT25-T32H-MD-G14-F8-1B2 (8035213)
  • Solenoid valve VUVS-LT25-T32H-MD-G14-F8-1C1 (8035211)
  • Solenoid valve VUVS-LT25-T32H-MZD-G14-F8-1B2 (8035214)
  • Solenoid valve VUVS-LT25-T32H-MZD-G14-F8-1C1 (8035212)
  • Solenoid valve VUVS-LT25-T32U-MD-G14-F8-1B2 (8035206)
  • Solenoid valve VUVS-LT25-T32U-MD-G14-F8-1C1 (8035204)
  • Solenoid valve VUVS-LT25-T32U-MZD-G14-F8-1B2 (8035207)
  • Solenoid valve VUVS-LT25-T32U-MZD-G14-F8-1C1 (8035205)
Information on substances in our products 12/08/2026 Substances in our products; Compliance

Festo SE & Co KG complies with national and international laws, guidelines, standards and regulations which are applicable to our products. We constantly monitor the dynamics of legislation. This Application Note give an overview.

V3.3
Declaration of Conformity with EU Regulation 2025/40, Article 5, for Packaging 06/08/2026 PPWR

Top downloads

Operating conditions and standards in pneumatics
  • Use, storage and transport conditions for Festo products
  • Standards in pneumatics
  • Compressed air preparation
  • Operating conditions for valves
  • Port designations of pneumatic components to ISO 5599
  • Operating conditions for drives
  • Pressure/force table and graphBuckling load graph
  • Air consumption
  • Pneumatics and explosion protection – ATEX
  • EC directives/approvals
  • Design – Clean room suitability
  • Paint-wetting impairment substances and resistance to media
  • Corrosion resistance class CRC
  • Protection classes according to IEC/EN 60529
  • Functional earth – protective earth – PELV
  • Spark arresting
Terms of use for electronic documentation
Bistable valves in safety-related applications. An example. Technical report TR-300003

Summary:
Due to their bistable characteristics, bistable valves in certain applications present the user with tasks that seem to be difficult to solve. This application example is to show how a solution can be developed systematically taking the various operating states and operating transitions into account. Considering the various hazards in the various operating statuses of the machine appears a sensible approach to finding the solution. They require chronologically successive, different reactions of the safety circuit to implement the required protective measures.

When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.