Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Latest

The right sensor for the drive 29/04/2026 Drive-Sensor-Overview for magnetic cylinder switches and position transmitters.
Position transmitter and programmable proximity switch SDAC-MHS 20/04/2026 Universal for C-slots!

The IO-Link® position transmitter with two programmable proximity switches is the universal solution for all compact drives such as compact cylinders and grippers. As a position transmitter, it provides continuous feedback on the piston position within the sensing range. The proximity switch function replaces a second proximity switch thanks to the two programmable switching outputs in one device.

Usage of SDAS with the YHBP system 14/04/2026 Usage of SDAS with the YHBP system

Mounting and commissioning of the SDAS sensor to a VAOH handle used in the YHBP system.

1.10
14/04/2026

Top downloads

Information on substances in our products Substances in our products; Compliance

Festo SE & Co KG complies with national and international laws, guidelines, standards and regulations which are applicable to our products. We constantly monitor the dynamics of legislation. This Application Note give an overview.

3.10
02/07/2025
The right sensor for the drive Drive-Sensor-Overview for magnetic cylinder switches and position transmitters.
Terms of use for electronic documentation
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.