Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Terms of use for electronic documentation
Air-flow analyser SFGA Efficient measurement and analysis

The ready-to-install analysis case can be used straightaway and includes everything you need for efficiently and flexibly measuring compressed air consumption and flow rates in your system.

Flow Sensor SFAH
Flow sensor SFAW
Flow sensors SFAB now with IO-Link Extremely communicative!

Convincing, reliable and easy to use: SFAB measures the flow rate
and volume and detects the temperature. Power consumption can be
optimised because you can quickly detect leakage, for example.
Reliable even when a higher protection class and precision are
required – for example for paint spray guns in the automotive industry.
Thanks to temperature detection, you can control processes in a
stable way: Deviating temperatures can indicate defective components,
for example.

When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.