Festo SE & Co KG complies with national and international laws, guidelines, standards and regulations which are applicable to our products. We constantly monitor the dynamics of legislation. This Application Note give an overview.

V3.4
12/10/2026
IO-Link interface description Simplified Motion Series Simplified Motion Series "SMS"

 

A brief explanation of the contents:

- identification

- parameters and commands

- process data

- data storage

- diagnosis

- menu structure

1.20
11/08/2021
Simplified Motion Series (SMS) Read and Write SMS-Parameter with B&R controller by IO-Link. SMS Read and Write SMS-Parameter with B&R controller by IO-Link. Library included

This document describes how to use ReadWrite and MoveSMSDevice Function Blocks to read and write parameters from B&R controller to a SMS IO-Link device.

1.10
25/08/2022
Simplified Motion Series Control with Allen-Bradley PLC through Festo CPX-AP-I IO-Link Master SMS, Control by Allen Bradley, CPX-AP-I IO-Link; Library included

This Application Note Explanation about Simplified Motion
Series actuator units (EPCE, EPCS-BS, EGSS, ELGS-BS/TB, ELGE,
ERMS) Axis IN/OUT Control, Read/Write Parameters & Read
Diagnostic Data. AOI’s are tested and released for Festo CPX-AP-I IO-Link Master. Use with other IO-Link Masters not tested and on own responsibility.

1.40
15/04/2024
Simplified Motion Series control with Beckhoff PLC through Festo CPX-AP-.- IO-Link Master SMS; Beckhoff PLC; CPX-AP-I and CPX-AP-A IO-Link Master; Library included

This Application Note explains about Simplified Motion Series
actuator units (EPCE, EPCS-BS, EGSS, ELGS-BS, ELGS-TB, ELGE,
ERMS) IN/OUT Control, Read/Write Parameters & Read Diagnostic
Data. Function blocks are tested and released for Festo
CPX-AP-I IO Link Master. Use with other IO-Link Masters not
tested and on own responsibility.

1.40
17/03/2025
Simplified Motion Series Control with Festo PLC through EtherCat by Festo CPX-AP-I IO-Link Master Simplified Motion Series; EtherCat; CPX-AP-I IO-Link Master; Library included

This Application Note explain about Simplified Motion Series actuator units (EPCE, EPCS-BS, EGSS, ELGS-BS, ELGS-TB, ELGE, ERMS) Actuator unit IN/OUT Control, Read/Write Parameters & Read Diagnostic Data by IO-Link.

Function blocks are tested and released for Festo CPX-AP-I IO Link Master. Use with other IO-Link Masters not tested and on own responsibility.

1.10
14/11/2022
Simplified Motion Series Control With Festo PLC Through Festo CPX-AP- IO-Link Master Simplified Motion Series; CPX-E; CPX-AP-I IO-Link Master; CPX-AP-A IO-Link Master; Library included

This Application Note explains about Simplified Motion Series actuator units (EPCE, EPCS-BS, EGSS, ELGS-BS, ELGS-TB, ELGE, ERMS) IN/OUT Control, Read/Write Parameters & Read Diagnostic Data. Function blocks are tested and released for Festo CPX-AP-I and CPX-AP-A  IO Link Master. Use with other IO-Link Masters not tested and on own responsibility.

1.30
17/03/2025
Simplified Motion Series Control with Festo PLC through Modbus by Festo CPX-AP-I IO-Link Master Simplified Motion Series, Codesys, IO-Link; Library included

This Application Note Explanation about Simplified Motion Series actuator
units (EPCE, EPCS-BS, EGSS, ELGS-BS, ELGS-TB, ELGE, ERMS) actuator
unit IN/OUT Control, Read/Write Parameters & Read Diagnostic Data.

1.40
25/09/2023
Simplified Motion Series control with Festo PLC using Festo CPX-E IOL Master Simplified Motion Series; Festo PLC CPX-E IOL Master; Library included

This Application Note explains about Simplified Motion Series actuator units (EPCE, EPCS-BS, EGSS, ELGS-BS, ELGS-TB, ELGE, ERMS) IN/OUT Control, Read/Write Parameters & Read Diagnostic Data. Function blocks are tested and released for Festo CPX-E IO Link Master. Use with other IO-Link Masters not tested and on own responsibility. This library is intended for common use of CPX-E IO Link Master

1.10
12/03/2024
Simplified Motion Series Control with Schneider PLC through EtherNet/IP Using CPX-AP IO-Link SMS Control with Schneider PLC by EtherNet/IP using CPX-AP IO-Link; Library included

This Application Note explains about Simplified Motion Series actuator units (EPCE, EPCS-BS, EGSS, ELGS-BS, ELGS-TB, ELGE, ERMS) IN/OUT Control, Read/Write Parameters & Read Diagnostic Data. Function blocks are tested and released for Festo CPX-AP IO Link Master. Use with other IO-Link Masters not tested and on own responsibility. This library is intended for common use of CPX-AP-I IO Link Master and CPX-AP-A IO Link Master.

1.10
15/10/2024
Simplified Motion Series Control with Schneider PLC through Modbus TCP Using CPX-AP IO-Link SMS Control with Schneider PLC through Modbus TCP using CPX-AP IO-Link; Library included

This Application Note explains about Simplified Motion Series actuator units (EPCE, EPCS-BS, EGSS, ELGS-BS, ELGS-TB, ELGE, ERMS) IN/OUT Control, Read/Write Parameters & Read Diagnostic Data. Function blocks are tested and released for Festo CPX-AP IO Link Master. Use with other IO-Link Masters not tested and on own responsibility.

This library is intended for common use of CPX-AP-I
IO Link Master and CPX-AP-A IO Link Master.

1.10
15/10/2024
Simplified Motion Series Control With Siemens PLC Through Festo CPX-AP-I IO-Link Master Simplified Motion Series Siemens TIA, IO-Link Master CPX-AP-I Library included

This Application Note explains about Simplified Motion Series actuator units (EPCE, EPCS-BS, EGSS, ELGS-BS, ELGS-TB, ELGE, ERMS) IN/OUT Control, Read/Write Parameters & Read Diagnostic Data.

Function blocks are tested and released for Festo CPX-AP-I IO-Link Master. Compatibility with other IO-Link Masters is not guaranteed.

1.50
12/03/2024
Simplified Motion Series Control with Siemens S7-300 PLC through Profinet by CPX-AP IO-Link Master Simplified Motion Series; Siemens S7-300 PLC Profinet by CPX-AP IO-Link Master; Library included

This Application Note explains about Simplified Motion Series
actuator units (EPCE, EPCS-BS, EGSS, ELGS-BS, ELGS-TB, ELGE, ERMS) IN/OUT Control, Read/Write Parameters & Read Diagnostic Data. Function blocks are tested and released for Festo CPX-AP IO Link Master. Use with other IO-Link Masters not tested and on own responsibility.

This library is intended for common use of CPX-AP-I IO Link Master and CPX-AP-A IO Link Master.

1.10
27/09/2023
Simplified Motion Series Firmware Update with CDSU-1 and CPX-AP-I IO-Link Master SMS, Firmware update by IO-Link Master

This Application Note explanation is about Simplified Motion
Series actuator units (EPCE, EPCS-BS, EGSS, ELGS-BS/TB, ELGE,
ERMS) Firmware Update with CDSU-1 and CPX-AP-I IO-Link
Master

1.10
28/10/2021
Simplified Motion Series with CPX_E_4IOL in Allen Bradley PLC by EtherNetIP SMS with CPX_E_4IOL in Allen Bradley by EtherNetIP; Library included

This Application Note Explains about Simplified Motion
Series ( EMCS-ST,EGSS-BS, ELGS-TB/ -BS, ELGE-TB, ERMS, EPCS-BS, EPCE-TB) Axis IN/OUT Control, Read/Write Parameters & Read Diagnostic Data. AOI’s are tested and released for Festo CPX-E IO-Link Master.

1.10
08/08/2024
Simplified Motion Series with Keyence PLC through EtherNet/IP using CPX-AP IO-Link Master SMS with Keyence PLC by EtherNet/IP using CPX-AP IO-Link Master; Library included

This Application Note explains about Simplified Motion Series actuator units (EPCE, EPCS-BS, EGSS, ELGS-BS, ELGS-TB, ELGE, ERMS) IN/OUT Control, Read/Write Parameters & Read Diagnostic Data. Function blocks are tested and released for Festo CPX-AP IO Link Master. Use with other IO-Link Masters are not tested and user’s own responsibility.

This library is intended for common use of CPX-AP-I IO Link Master and CPX-AP-A IO Link Master.

1.10
06/11/2024
Simplified Motion Series with Mitsubishi PLC through Festo CPX-AP-.-EP IO-Link Master Simplified Motion Series;Mitsubishi PLC; Ethernet/IP and IO-Link; Library included

This Application Note explains about Simplified Motion Series actuator units (EPCE, EPCS-BS, EGSS, ELGS-BS, ELGS-TB, ELGE, ERMS) IN/OUT Control, Read/Write Parameters & Read Diagnostic Data. Function blocks are tested and released for Festo CPX-AP-IO Link Master. Mitsubishi R04EN and FX5UPLC example.Use with other IO-Link Masters not tested and on own responsibility.

1.10
21/09/2023
Simplified Motion Series with Mitsubishi PLC through Modbus TCP SMS with Mitsubishi PLC; FX5U; IQ-R; Modbus TCP; CPX-AP-I IO-Link; Library included

This Application Note explains about Simplified Motion Series actuator units (EPCE, EPCS-BS, EGSS, ELGS-BS, ELGS-TB, ELGE, ERMS) IN/OUT Control, Read/Write Parameters & Read Diagnostic Data. Function blocks are tested and released for Festo CPX-AP-I IO Link Master. Use with other IO-Link Masters not tested and on own responsibility.

1.10
07/08/2023
SMS Commissioning with AB PLC by AB 1732-8IOLM12R IO-Link Master SMS Commissioning with AB PLC by AB 1732-8IOLM12R IO-Link Master; Library included

This Application Note Explains about Simplified Motion Series actuator units (EPCE, EPCS-BS, EGSS, ELGS-BS/TB, ELGE, ERMS) Axis IN/OUT Control, Read/Write Parameters & Read Diagnostic Data.Based on Allen Bradley PLC and IO-Link MAster.

1.20
15/04/2024
SMS control by 1734-4IOL IO-Link Master with 1734-AENTR to Compact/ControlLogix PLC via EtherNet/IP EGSS; ELGE; ELGS; EMCS; EPCE; EPCS; ERMS; Example project included

This document provides configuration information for the integration of a Festo SMS (Simplified Motion Series) Axis to an Allen Bradley

Compact/ControlLogix 5000 PLC via IO-Link.

 

 

 

1.20
24/02/2022
SMS Control with Omron PLC through EtherCAT by Festo CPX-AP-.- IO-Link Master Omron, EtherCAT, Festo CPX-AP-I; CPX-AP-A IO-Link Master; Library included

This Application Note explains about Simplified Motion Series actuator units for following functions: Axis IN/OUT Control, Read/Write Parameters & Read Diagnostic Data. Blocks are tested and released for Festo CPX-AP-I and CPX-AP-A IO-Link Master. Use with other IO-Link Masters not tested and on own responsibility.

1.30
17/03/2025
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.