Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Latest

Integration of FPosCR Client with Festo PLC through Modbus TCP 21/04/2026 Integration of FPosCR Client with Festo PLC through Modbus TCP

This Application Note describes how to use the host Function Block of the FPosCR from Festo & how to integrate in CODESYS programming environment using Modbus/TCP communication.

1.20
15/04/2026
Application software FPosCR Host Lib, GSBE-R2-P 14/04/2026 For connecting the FPosCR Lib to higher-level controllers

With the Festo Positioning CNC Robotics Host Connector Library (FPosCR Host Lib), Festo kinematics equipped with FPosCR Lib (CNC, Robotics, Pick & Place functionalities) can be easily connected to a higher-level control system.

 

The communication technologies used are standard Ethernet-based fieldbus systems (network standards).
For example:

  • Modbus TCP for Festo controllers
  • Modbus TCP for Beckhoff controllers
  • Profinet for Mitsubishi controllers
  • Profinet for Siemens controllers
  • Ethernet/IP for Omron controllers
  • Ethernet/IP for Rockwell/Allen Bradley

 

You can find out for which combinations (network standard / superimposed controller (manufacturer / type)) client communication modules are currently available on www.festo.com or please refer to the documentation for the product.

 

The data exchange between the controller (equipped with FPosCR Lib) at the handling or robot and a superimposed controller is carried out using the so-called client-server principle. The FPosCR host communication server for this runs on the controller equipped with the FPosCR Lib on the handling or robot. The superimposed control system (e.g. plant, line or machine control) accesses this server via prepared client communication software modules / elements.

 

The client communication modules offered by Festo can be found on www.festo.com (in the sections 'Expert knowledge' (about the product) or 'Support').

 


FPosCR Host Lib offers the following functionalities and properties:

  • The communication server provides access to FPosCR functionalities via Modbus, Profinet and EtherNet/IP protocols
  • The client modules for Modbus TCP in conjunction with Festo controllers are already included in the FPosCR Lib
  • Client modules for other combinations (network standard / superimposed control (manufacturer / type)) can be obtained from www.festo.com (easy download)
  • All client devices support simple axis group control and movement commands, starting / controlling CNC sequences
  • Modbus TCP for Festo controllers is available as well as a 'Basic' client module and an 'Extended' client module
  • The 'Extended' client module offers coordinated sequence calls and individual method calls in addition to the basic range of functions
  • The user can implement his own robotics sequence on the server controller and simply start or control it via the client
  • Application Notes, with assistance for the effective implementation of the client building blocks in the customer's own code, are available via www.festo.com


Supported controllers / PLC (FPosCR Host Server-side):

  • controller CECC-X-M1 (4407603)
  • controller CECC-X-M1-MV (4407605)
  • controller CECC-X-M1-MV-S1 (4407606)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
  • controller CEPE-H8GB-128GB-M1 (8165401)

 

Part no of User License:

  • Festo Positioning CNC Robotics Host Connector Library (FPosCR Host Lib): 8232420

 

3.5.18.50
23/02/2026
Application software FPosCR Lib, GSBE-R1-P 14/04/2026 For CNC, Robotics or Pick & Place on Cartesian handling systems or robots from Festo

The library can be used to control Festo handling/robot systems (Cartesian) with CNC and robotics commands.

 

It, FPosCR Lib, is coordinated with the Electric Automation hardware portfolio from the Festo product catalogue. Which products (PLCs), drive controllers, kinematics, etc.) are supported by the library, see the technical description or the technical data sheet for the library.

 

Note: The optionally available FPosCR Host Lib software library (option, own part numbers 8232419, SW lic. 8232420) can be used to connect kinematics equipped with FPosCR Lib to a higher-level controller - via Ethernet-based Fieldbus systems. Details can be found on www.festo.com or in the documentation for the product.



FPosCR Lib provides following functionalities:

  • System configuration
  • Homing sequences for referencing all Axes of the system
  • CNC Motion (CncFile, CncRef, CncOutQue; CNC-Online Editor)
  • Robotics Motion (Linear motion, Point-to-Point motion, circular motion, Continuous-Path movements (contours), Switch-Point functionality... )
  • Pick and Place
  • Coordinate transformation
  • Message and Error handling
  • Web Visualization
  • Option: Host interface


Supported controllers / PLC:

  • controller CECC-X-M1 (4407603)
  • controller CECC-X-M1-MV (4407605)
  • controller CECC-X-M1-MV-S1 (4407606)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
  • controller CEPE-H8GB-128GB-M1 (8165401)

 

Supported drive controllers:

  • integrated drive EMCX-ST-42-L-7-C1-S-C0 (8061046)
  • integrated drive EMCX-ST-42-L-S-7-C1-S-C0 (8061045)
  • integrated drive EMCX-ST-42-L-S-7-C1-S-CO (4734580)
  • servo drive CMMT-AS-C2-11A-P3-EC-S1 (5340821)
  • servo drive CMMT-AS-C2-11A-P3-MP-S1 (8143165)
  • servo drive CMMT-AS-C2-3A-EC-S1 (5340819)
  • servo drive CMMT-AS-C2-3A-MP-S1 (8143163)
  • servo drive CMMT-AS-C3-11A-P3-MP-S1 (8143166)
  • servo drive CMMT-AS-C4-3A-MP-S1 (8143164)
  • servo drive CMMT-AS-C5-11A-P3-MP-S1 (8143167)
  • servo drive CMMT-AS-C5-11A-P3-MP-S3 (8151395)
  • servo drive CMMT-AS-C7-11A-P3-MP-S1 (8143168)
  • servo drive CMMT-ST-C8-1C-EC-S0 (8084005)
  • servo drive CMMT-ST-C8-1C-MP-S0 (8163946)
  • servo drive CMMT-AS-C12-11A-P3-MP-S1 (8143169)
  • servo drive CMMT-AS-C18-11A-P3-MP-S1 (8157801)
  • servo drive CMMT-AS-C25-11A-P3-MP-S1 (8157802)

 

Part no of User License:

  • Festo Positioning CNC Robotics Library (FPosCR Lib): 8232417

 

3.5.18.50
26/02/2026

Top downloads

Information on substances in our products Substances in our products; Compliance

Festo SE & Co KG complies with national and international laws, guidelines, standards and regulations which are applicable to our products. We constantly monitor the dynamics of legislation. This Application Note give an overview.

3.10
02/07/2025
Electric automation Electric automation without compromise

Put your trust in a partner who has been setting technological standards for decades. Whether in pneumatic or electric automation. And don't expect anything less than a complete package, from mechanical systems to integrated motion control solutions and subsystems.

Electric Automation - Product overview Seamless connectivity from the workpiece to the cloud!

A perfect fit of controllers, servo drives and mechanics – thanks
to quick configuration with PositioningDrives and commissioning with just a few clicks with the Festo Automation Suite.

When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.