FluidDraw P6
FluidDraw P6

FluidDraw P6

Please sign in to see prices

Back to search results

Create electrical and pneumatic circuit diagrams in a quick and easy way with FluidDraw P6. The software makes it easier to document complete machines as well as the creation of simple sketches.

Description

Generate professional projects including drawing frame and text block using FluidDraw P6. To do this, make use of an extensive standard symbol library or add products directly from the integrated Festo product catalog. Identifications are assigned automatically und can be changed, if needed. Product and circuit information can be reported in automatically generated lists.
If you have special requirements, customize the default templates: Create individual symbols, libraries, product data bases, reports or drawing frames in a quick and easy way.
Download the setup in our support portal: Setup FluidDraw P6
To run FluidDraw, a license is required.


Licenses

All FluidDraw licenses are network licenses. They can be shared on a license server or they can be used locally on a PC or notebook.
The licenses are issued in form of a ticket and can be activated directly in FluidDraw.
The following licenses are available

Annual subscription FluidDraw 365 Perpetual license FluidDraw P6
The subscription guarantees you access to the latest version. An upgrade to version P7 (and higher) is included as well as updates within version P6. The license is issued for 12 months and renewed automatically each year if the subscription is not cancelled. Use FluidDraw P6 unlimited in time. Updates within version P6 are included.


Functional Overview

New in version P6:

  • New ribbon-style menus
  • New representation of valve terminals including automatic distribution to multiple pages
  • New symbols for Festo motors and controllers
  • Direct access to the Festo online basket
  • Direct access to Festo online services like data sheets and documentation from the circuit diagram
  • Flexible lists: additional templates for reports with the possibility of customization and export functionality
  • Simple tables
  • Export/Import of program settings
  • Customizable two-letter designations
  • Management of project templates
  • Borrow licenses
  • GRAFCET support
  • PDF exports including hyperlinks

Classic FluidDraw functions:

Symbol libraries - simple and standard-compliant
  • Complete, neutral pneumatic symbol library to ISO 1219-1
  • Intelligent and automated equipment identification - DIN EN 81346-2
  • Complete, neutral electrical symbol library - DIN EN 60617
  • Expansion with user-defined symbol libraries
Creating circuit diagrams - quick and easy
  • Insert additional symbols without having to disconnect the connecting cables
  • Automatic connection of points (Autoconnect)
  • Automated creation of all symbols for configurable Festo products, e.g. valve terminals
  • Intelligent cable routing with mesh points for changes in direction
  • Alignment aid for arranging symbols
  • Automatically updated cross references
  • Overview window for navigating within the spreadsheet (zoom function)
  • 256 drawing layers
Drawing - intuitive and versatile
  • Geometric drawing elements for 2D assembly drawings
  • Create and archive your own symbols
  • Draw using coordinates, lengths, widths and radii
  • Sizing (mm, cm, inch)
Managing - clear and structured
  • Manage multiple sheets in one project
  • Project structuring using subfolders
  • Open several projects at the same time
Reporting - complete documentation, easy and automated
  • Bills of materials
  • Contact images
  • Terminal diagrams
  • Cable diagrams (wiring overview in tabular form)
  • Tube lists (tubing overview in tabular form)
  • NEW: index/table of contents
  • NEW: completely customizable
Product data - complete BOM information
  • Offline search via integrated Festo catalogue
  • User-defined product databases/catalogues with search functions
  • Access to the Festo offline basket
  • NEW: access to the Festo online basket
Translation - multilingual documentation made easy
  • Automatic translation of Festo product descriptions
  • User-specific translation tables can be set up
  • A range of language settings for various program levels
Interfaces - easy and efficient data exchange
  • Data can be exported to the Festo online basket
  • Data can be imported from an integrated offline version of the Festo catalogue
  • Import/export of graphic formats (BMP, DXF, GIF, JPG, PNG, TIF, WMF)
  • Import/export of bills of materials (TXT, CSV)
  • PDF export (NEW: including hyperlinks)
  • Import/export of your own product databases (TXT, CSV)
  • Import/export of your own translation tables (TXT, CSV)
Technical Details
Technical Requirements

Setup can be downloaded here.
Operating System Windows 7 or higher is required.