Start package
Start package
Compatibility
Festo Motion Terminal

Start package

Please sign in to see prices

Back to search results
The starter package covers various motion apps for different applications. The starter package light contains the most important pneumatic basic functions and is intended for Festo Motion Terminals without input modules.
Description

The starter package covers various motion apps for different applications. It contains the most important pneumatic basic functions.

Motion apps within the starter package can be used in parallel and without restrictions on each valve of a Festo Motion Terminal VTEM.

The following motion apps are part of the starter package:

  • Proportional directional control valve
  • Supply and exhaust air flow control
  • Selectable pressure level