Festo pressure sensors and vacuum sensors

Pressure sensors and vacuum sensors are used to measure the pressure applied to the pressure input of a sensor. This is done using a pressure measuring cell integrated in the sensor, which compares the excess pressure or low pressure with the prevailing ambient pressure and outputs deviations as an electrical signal. A pressure or vacuum sensor can also be used to detect whether an applied negative pressure is above or below a specific switching threshold. This information is output as a binary electrical signal, but can also be output as a proportional analogue signal or as a digital measured value via IO-Link®.

You can find more products in our category: Sensors

Festo pressure sensors SDE5

You will find the pressure sensors SDE5 in our Core Range as a low-cost alternative for quick and simple pressure checks. They are suitable for pressure and vacuum detection as well as for object detection via dust pressure. Other features of the pressure sensors SDE5 are selectable output functions, programming through teach-in and switching status indication by LEDs visible from all sides. The fastest switching point settings can be made at the touch of a button. Festo pressure sensors SDE5 are available as plug or cable versions and are very quick to install thanks to QS fittings and a linkable wall bracket.

Suitable products for every measuring process

In addition to the pressure sensors and vacuum sensors from our Core Range, we also have a wide variety of other products, including PE converters, pressure switches as well as pressure transmitters. What all our products have in common is a compact design, attractive prices and versatile operation. They are suitable for the precise measurement of vacuum and pressure values and thus meet the requirements of various industrial applications. The flexibility and user-friendliness of Festo pressure sensors and vacuum sensors are particularly impressive.

FAQs – frequently asked questions clearly explained

What is a pressure sensor?

A pressure sensor is a device that measures the pressure of gases or liquids and converts the physical pressure into an electrical signal that can be read, displayed, or processed. Pressure is defined as the force applied per unit area, and pressure sensors detect this force in a variety of environments, from industrial applications to consumer electronics.

Where is the pressure sensor located?

In general, pressure sensors are installed directly in locations where pressure needs to be accurately measured for safety, efficiency, or performance, whether it's in a fluid line, gas chamber, or a sealed environment.

What happens when a pressure sensor fails?

When a pressure sensor fails, it can lead to incorrect or no pressure readings, which can disrupt the systems relying on accurate pressure measurements. The consequences of sensor failure vary depending on the application, but they can range from minor inconveniences to critical system malfunctions or even safety hazards.

Common uses of a pressure sensor:

Automotive Systems: For monitoring tire pressure, engine performance, and fuel systems.

Medical Devices: For measuring blood pressure and respiratory systems.

Industrial Automation: To control systems like compressors and hydraulic systems.

Consumer Electronics: Barometers in smartphones for altitude detection.