Cartesian robots, also known as linear or gantry robots, are a cornerstone in industrial automation. These robots, defined by their use of the Cartesian coordinate system, usually operate on one, two or three linear axes - X, Y, and Z, combined with rotary and gripper/vacuum end-of-arm effectors to perform a myriad of tasks with precision and efficiency. From pick-and-place operations to material handling, Cartesian robots offer a versatility that is indispensable in modern manufacturing environments.
Applications of Cartesian Robots
The simplicity and accuracy of Cartesian robots make them ideally suited for a wide range of industrial applications. Their linear movement allows for straightforward programming and integration, making them especially useful in:
Benefits of Cartesian Robots
The design and functionality of Cartesian robots confer several significant advantages over other types of robotic systems:
Festo's Handling Guide Online (HGO) revolutionises the process of specifying and designing Cartesian systems. This free of charge online software tool is highly intuitive and enables engineers to configure and design handling systems tailored to specific applications with remarkable speed and accuracy.
Streamlined configuration and ordering
The Handling Guide Online reduces the time-consuming process of manual configuration by providing a smart, integrated platform. Engineers can select the type of handling system required by inputting application data directly into the HGO. The tool immediately calculates and suggests a range of appropriate systems, allowing for immediate download of data sheets and CAD models in all common formats for seamless integration into existing designs. Alternative designs can be ranked by cost, performance or other detailed criteria as overload bearing capacity as per the application designs.
Efficiency in Design and Deployment
By integrating the configuration and ordering platform into the Festo website, the Handling Guide Online maintains an uninterrupted value chain. What once took days or even weeks can now be accomplished in minutes. The HGO facilitates:
Cutting-Edge Commissioning
Festo's commitment to efficiency extends to the commissioning phase. The Handling Guide Online provides commissioning files tailored to the user's input, which can be directly loaded into the servo motor controller. These files encapsulate critical parameters such as axis dimensions, motor characteristics, and dynamic data, significantly reducing setup times and ensuring optimal performance from the outset.
Driving Digitalisation
The Handling Guide Online exemplifies Festo’s push towards digitalisation and Industry 4.0. By merging deep industrial expertise with advanced information technology, Festo assists engineers in navigating their automation digital landscape. The HGO software package is part of Festo's broader Digital Customer Journey, supporting customers from initial information gathering through to commissioning and maintenance.
Wysocki says “Cartesian robots are an integral part of modern industrial automation with their precision, efficiency, and adaptability. Ranging from A4 sized laboratory automation systems, to precision component assembly, right up to heavy lift gantries spanning 30m2 plus, the Festo handling range is designed to be simply combined to create fast, powerful and precise Cartesian systems. The Festo Handling Guide Online enhances this transformation by simplifying the design and specification process, reducing time-to-market, and ensuring that engineers can focus on innovation rather than iteration”.