White paper: Select your optimal motor technology for your application

In this white paper, we will look at the various advantages and disadvantages of different motor technologies.

The most well-known and the most obvious ones are the power requirements and the available voltage, i.e. will a standard power supply network with 400 VAC or 230 VAC or batteries be used.

However, by examining an application in more detail, it quickly becomes apparent that there are other parameters too. These include the torque required, how precisely the motion needs to be controlled, or if the motor is simply used to drive something.

Other questions that may be asked are: what is the inertia of the load, so that the motion can be controlled?

Read all about this in our white paper.

Stepper motor: Simple precision and cost-effective control

How a stepper motor works

A stepper motor moves in discrete increments called "steps," achieved by sequentially energizing the stator coils. It can operate without an encoder or feedback system, meaning it runs in open-loop mode with reliable performance—as long as the load is predictable. Nowadays, more stepper motors come with closed-loop control, featuring multiturn absolute encoders for feedback and improved accuracy.

Advantages of stepper motors

  • Simple and low-cost design
  • Good relative positioning without feedback sensors
  • Low maintenance requirements
  • Easy integration in less critical environments

Disadvantages of stepper motors

  • Risk of missed steps under heavy load or high speed
  • Torque decreases as speed increases
  • Significant heat generation during continuous operation

Typical applications for stepper motors

  • Basic positioning of parts or labels
  • Small linear axes and XY tables
  • Laboratory machines and 3D printers
  • Labeling or dosing systems in the food industry

Servo Motors: High Performance and Dynamic Control

How a Servo Motor Works

Servo motors, or brushless synchronous motors with permanent magnets, operate in closed-loop control. Coupled with a drive and encoder, they provide precise control of torque, position, and speed. This allows for fast, accurate, and adaptive movements—even under varying load conditions.

Advantages of Servo Motors

  • Constant torque even at high speeds
  • Fine control in closed-loop mode (torque, speed, position)
  • High energy efficiency
  • No risk of losing synchronization

Disadvantages of Servo Motors

  • More expensive and complex system (requires drive and encoder)
  • More technical integration and parameter tuning

Typical Applications for Servo Motors

  • Industrial robots
  • High-speed packaging machines
  • Precise winding and unwinding of coils
  • Automated handling in assembly lines

Servo vs stepper motor: How to choose?

The choice between a stepper motor and a servo motor depends on your application requirements, budget, and performance needs. Here’s a quick comparison table to help you decide:

Innovations blurring the lines

The traditional distinctions between servo and stepper motors are becoming less clear as new technologies emerge. Innovations in motor design, control methods, and system integration are enabling stepper motors to achieve servo-like performance and making servo systems more compact and flexible. These advancements open up new possibilities for industrial automation, allowing you to select the most optimal motor technology tailored to your specific application needs.

Full servo control with stepper motors: The new hybrid approach

Stepper motors have long been valued for their simplicity and cost-effectiveness but were limited by open-loop control and speed constraints. Today, full servo systems based on stepper technology are revolutionizing this landscape. For instance, Festo’s EMMT-ST motor combines the best of both worlds by integrating:

  • Single-cable technology that consolidates power, encoder signals, and safety functions into one cable, simplifying installation and reducing wiring complexity.
  • Rotatable encoder plugs supporting single-turn or multi-turn absolute encoders, enabling closed-loop control and position retention after power interruptions.
  • Advanced vector control and field weakening, techniques traditionally used in servo motors, which optimize torque and speed performance beyond conventional stepper limits.
  • Integrated safety features such as safe torque off and safe stop, meeting modern industrial safety standards.

This hybrid solution allows stepper motors to deliver higher speeds and dynamic responses, making them suitable for applications that previously required more expensive servo systems—offering a compelling balance of performance and cost.

Multi-protocol and open connectivity for seamless integration

Modern motor drives are designed to be technology-neutral and PLC-agnostic, supporting multiple industrial communication protocols such as PROFINET, EtherCAT, and Modbus TCP. This multi-protocol capability ensures:

  • Easy integration into existing automation systems regardless of the PLC brand or network.
  • Future-proofing by allowing protocol changes without hardware replacement.
  • Simplified commissioning through standardized function blocks and comprehensive application notes.

Such open connectivity is crucial for complex machines with mixed motor technologies, enabling smooth coordination between servo and stepper motors within the same system.

Practical motor selection: Tools and software

Selecting the right motor and drive combination can be complex, especially with the growing variety of technologies and application requirements. Innovations in software tools now allow engineers to:

  • Input detailed application data including payload, stroke, speed, acceleration, and external forces.
  • Simulate complete motion profiles step-by-step to verify performance.
  • Automatically generate optimized motor, drive, and mechanics combinations.
  • Evaluate energy consumption, heat dissipation, and total cost of ownership.
  • Access ready-to-order bills of materials with pricing and availability.

Festo’s Electric Motion Sizing Tool is a prime example, available online with real-time updates and no downloads required. This tool helps reduce technical risks, shorten design cycles, and ensure the selected motor technology—whether servo or stepper—is truly optimal for the application.

Summary

Servo and stepper motors are complementary technologies tailored to different industrial needs:

  • Stepper motors provide reliable, economical solutions for simple, predictable movements with moderate precision and speed.
  • Servo motors deliver dynamic, precise, and energy-efficient control for demanding applications with variable loads and complex motion.

Emerging technologies like closed-loop steppers and decentralized servo drives expand your options, enabling optimized performance, cost, and integration.

By leveraging modern sizing tools and understanding each motor’s strengths and limitations, you can confidently select the best motor technology—maximizing productivity and minimizing total cost of ownership.

Frequently asked questions

Can stepper motors replace servo motors?

Advanced closed-loop steppers can serve many applications traditionally reserved for servos, especially where cost is critical. However, for high-speed, high-precision, or heavy-load tasks, servo motors remain superior.

What about control complexity?

Steppers are easier to control with simple pulse inputs. Servos require more sophisticated drives and tuning but offer unmatched performance. Decentralized drives and single-cable solutions are simplifying servo integration.

How does energy efficiency compare?

Servos generally consume less energy due to closed-loop control and optimized torque delivery. Steppers may generate more heat and consume more power under continuous load.

What are the maintenance considerations?

Steppers have fewer wear points but risk missed steps. Servos require periodic encoder and drive maintenance but benefit from advanced diagnostics.