Different types of flow control valves
Flow control valves are also referred to more generally as flow regulators or flow controllers. They are available in different versions. This blog focuses on the banjo shaped flow control valve with in-built check valve. This valve is by far the most commonly used. And not without reason. On the one hand, this flow regulator is popular because of its functionality and on the other hand because of its easy assembly. This type of flow control valve is mounted directly on the cylinder, allowing the actuator speed to be set on site. In addition, the angled flow regulator with check valve is very easy to operate from the side.
Function of a throttling or flow control valve
According to the dictionary, throttling means slowing down or dampening. A throttling valve thus slows down the speed of the air flow. This is done by adjusting the height of the throttling needle over its nozzle means of a control knob, thereby varying the flow rate. When the flowis lower, the corresponding cylinder chamber will fill less quickly, which in turn translates into a slower cylinder movement.
Flow meter controls speed independently
For most applications, it is desirable to be able to control the speed in each direction independently. Throttling incoming air on a double-acting cylinder causes an unstable motion profile.
In order to be able to control both stroke directions independently, throttling valves with an integrated non-return valve can be used. In these flow regulators, the compressed air is thus throttled in one direction only (flow from port 1 to 2) while in the other direction it can flow without restriction (port 2 to 1). This is achieved by means of a diaphragm that is self-closing in the controlled flow direction.
Throttling valve on the exhaustside
For most cylinder applications, it is desirable to control the speed on the exhaust (venting) side. The advantage of this is that the venting chamber continuously exerts a counter pressure on the other chamber, which is filled with compressed air without restriction. In this way, a controlled movement is created in which the stick/slip effect is avoided.
The blue control knob and the type designation LE (exhaust) indicate that Festo VFOE series throttling valves throttle the exhaust air.
Product range throttling valves
The Festo range includes various types of angled flow control valves. All of these flow regulators can be mounted directly on the cylinder.
VFOE throttle valve
The standard flow control valve and part of our core program is the VFOE. Its lightweight and compact design makes this flow controller very suitable for applications with little installation space. In addition, the VFOE has a wide range of connection sizes and is available in both LS and LE types. For larger projects, the VFOE valves can also be ordered in volume packaging at a more competitive price.
VFOH & CRGRLA Throttling Valves
For applications in aggressive environments, the all-steel VFOH throttling valves with push-in coupling are the best choice. These flow regulators have a higher resistance against cleaning agents and other strong acids and bases. For extreme situations, such as an ATEX environment, the all stainless steel CRGRLA is the optimal solution. This version has the highest corrosion resistance in the portfolio.