Integrated drive EMCA

EMCA is the complete solution for positioning electromechanical drives and for format adjustment. Everything is integrated: wear-resistant, no-maintenance EC motor, servo drive and power electronics.
  • 64 freely programmable position sets
  • Convenient web diagnostics
  • Digital absolute displacement encoder, single-turn and multi-turn, with buffering
  • Degree of protection IP54 as standard, optionally IP65
  • Control via CANopen, EtherNet/IP, I/O interface, PROFINET and EtherCAT® and Modbus® TCP
  • Product Highlights
  • Products
  • Support / Downloads