With the parallel gripper, which has a large stroke of up to 80 mm, a gripping force of up to 188 N and a rigid design, even large workpieces can be transported. It can also grip internally and externally. And last but not least, the high repetition accuracy is maintained throughout the gripper’s service life.
Versatility is built into the HPPF: the parallel gripper is available in four sizes, which can be optimally adjusted for application-specific stroke sizes thanks to elastic cushioning. The smallest of the size-optimised HPPF weighs just 68 g – ideal, for example, for assembling small parts in the electronics industry. Inductive proximity sensors provide a cost-effective and simple means of position sensing. Since the copper, zinc and nickel content is low at less than 1%, it is well suited for battery manufacturing.