Look for the star when selecting products in the catalogue.
For more than 2,200 products worldwide: always in stock, attractively priced and delivered quickly
The first proximity switch with automatic switching point setting. It makes it easier than ever before to commission a proximity switch. With its detection range of 20 mm, it is easy and reliable to install, especially in tricky installation situations.
SDBT-MSX is ideal for all standard applications, especially in factory automation and the electronics industry/small parts handling.
Product animation
Simply install SDBT-MSX in the approximate end position, connect the cable to the controller and switch on the system. Ready! Much easier, faster and reliable than ever before. The automatic switching point detection learns the switching point during operation. And you don't even need a power supply during installation!
Alternatively, you can use the capacitive control button. The switching point is taught in manually, so you can define whether to use PNP, NPN or NO, NC, and the switching window can be set from 2 ... 15 mm. With these options, the variety of sensor types you need to stock is much reduced.
Find out how quick and easy it is to commission the proximity switch: