Servo drive CMMT-AS

Compact servo drive for point-to-point and interpolating motion, suitable for various Ethernet-based bus systems and can be integrated directly into system environments of different control manufacturers.
  • One of the most compact servo drives on the market
  • Precise force, speed and position control
  • Auto-tuning supports easy commissioning and automatically optimises the control behaviour of rotary and linear motions
  • The latest generation of servo drive systems with optimised prices and sizes
  • With safety functions
  • Configuration of standard safety functions without software
  • MP variant with multi-protocol: the required bus protocol can be selected using the commissioning software Festo Automation Suite or directly on the servo drive
  • Optimally with servo motor EMMT-AS
  • Universal applications
  • Sustainable operation thanks to energy recovery
  • Product Highlights
  • Products
  • Support / Downloads