Servo drive CMMT-ST

The extremely small servo drive CMMT-ST positions and moves highly economically, dynamically and precisely up to 300 W, point-to-point or interpolating. It is also commissioned simply via Festo Automation Suite and integrated Auto-Tuning in the shortest of time.
  • Space-optimised servo drive for operating stepper motors and brushless direct current motors (EC motors)
  • Ideal for positioning tasks and point-to-point and interpolating motion solutions
  • The new multiprotocol variant (CMMT-...-MP) has all fieldbuses (PROFINET, EtherCAT®, EtherNet/IP, Modbus®) integrated in one servo drive hardware
  • A servo drive for direct fieldbus integration for controllers from the major manufacturers with associated function blocks
  • For extremely economical applications with low power requirements of 150 W at 24 V DC, 300 W at 48 V DC and a peak power of 800W
  • Parameterisable energy management to increase efficiency
  • With safety functions
  • Auto-tuning makes commissioning of rotary and linear motions easier
  • Very efficient for tasks with low power requirements
  • 50% more compact than the smallest servo drive CMMT-AS
  • 150 W at 24 V DC, 300 W at 48 V DC
  • Optimised for use with stepper motors like the tried-and-tested EMMS-ST
  • Product Highlights
  • Products
  • Downloads
  • Diagrams