Spindle axis EGC-BS

The heavy-duty, precise spindle axis EGC-BS is quiet in operation and has a unique cross-section that is optimised for maximum rigidity and load bearing capacity. This means you can often use these spindle axes in a smaller size, thus reducing your costs.
  • Axis for high repeat accuracy
  • Recirculating ball bearing guide for high loads and torques
  • Optionally with clamping unit, at one or both ends
  • Profile with optimised rigidity
  • Various spindle pitches
  • The optional spindle support enables maximum travel speed
  • Axial or parallel motor mounting
  • Product Highlights
  • Products
  • Support / Downloads