Rotary indexing tables convert a uniform drive movement into a clocked output movement, which is why they are also known as indexing tables or rotary tables. Due to the rotary movement, rotary indexing tables are also called rotating worktable. At Festo, rotary indexing tables stand for resilience, cost-effectiveness and precision. The pneumatic rotary indexing tables DHTG are very quiet in operation and accelerate safely and smoothly. These features are particularly advantageous when handling delicate goods.
The pneumatic rotary indexing table DHTG is designed for partially automated systems, equipment buffers, swivel tasks and separation tasks. Its high load-bearing capacity, precision and cost-effectiveness as well as its compact design and great user friendliness set new benchmarks. The DHTG can be conveniently changed from anticlockwise to clockwise rotation, and also to reciprocating motion, flexible operation or another indexing configuration. The DHTG provides safe, smooth and sinusoidal acceleration – and quiet operation. To prevent the rotary indexing table from being damaged by an excessive mass moment of inertia, e.g. during set-up or in the event of shock absorber failure, sizes 140 and 220 feature overload protection.
Other highlights are the simple operation from one side, the integrated overload protection as well as the quick and easy installation with the plug-and-work principle.