The extremely compact mini slide EGSC-BS offers a protected recirculating ball bearing guide. The internal spindle and guide enable precise and smooth movement – both horizontally and vertically.
It’s very simple: the universal profile mounting enables the mini slide EGSC-BS to be mounted with the ball screw axis ELGC-BS and the toothed belt axis ELGC-TB without the need for additional adapters.
Highly compact coupling integrated into the mini slide. Includes simple replacement for servicing, compatible with axial and parallel kit
Very high-quality ball screw with low internal friction and minimal basic load torque. This enables the use of a smaller and lighter motor with lower power.
Standardised interface for direct mounting of the electric rotary drive ERMO without the need for adapters
Free choice of motor positions: axial or parallel mounting kits, can also be changed at a later date
Standard: screwed-in filter
Optional: ducted at a later stage
Ambient particles or moisture are not sucked into the electric cylinder and no particles are emitted into the ambient air
Please configure your product