Mini slide unit EGSS

Load-bearing, low-cost mini slide unit with quiet-running spindle for Z movements or individual guided linear movements between two end positions. As part of the Simplified Motion Series, the EGSS is easy to configure and commission directly without any software. IO-Link® and digital I/O (DIO) are included.
  • Complete solution consisting of integrated drive, motor and servo drive
  • For precise vertical Z movements or individual guided linear movements
  • Very high-quality ball screw drive with low internal friction
  • Rigid, high load-bearing and precise linear guide for absorbing lateral forces and increased anti-twist protection
  • Integrated end position sensing
  • Two control options integrated as standard: digital I/O and IO-Link
  • Easy commissioning according to the plug and work principle: all parameters are manually adjustable directly on the drive without requiring any software or special expertise
  • Three sizes with a max. stroke of 200 mm
  • Product of the Simplified Motion Series: doesn't need any external servo drive or any control cabinet for the installation
  • Product Highlights
  • Products
  • Support / Downloads

Simplified Motion Series – motion made easy

The simplicity of pneumatics is now combined for the first time with the advantages of electric automation thanks to the Simplified Motion Series. These integrated drives are the perfect solution for all users who are looking for an electric alternative for very simple motion tasks, but don’t want the commissioning process for traditional electric drive systems that can often be quite complex. There is no need for any software since operation is simply based on the plug and work principle. Digital I/O (DIO) and IO-Link® are always automatically included – a product with two types of control as standard.

Application examples

Lifting with long strokes using the spindle axis ELGS-BS and with the mini slide EGSS

Press-fitting with the mini slide EGSS

Electric motion – simpler than ever before