Rotary drive unit ERMS

This cost-effective rotary drive unit for simple swivel tasks with a 90° or 180° angle can also handle high mechanical loads. As part of the Simplified Motion Series, the ERMS is easy to configure and commission without any software. IO-Link® and digital I/O (DIO) are also included.
  • Complete solution consisting of integrated drive, motor and servo drive
  • Cost-effective solution package for simple swivel tasks, but also for applications with high loads
  • Sealed hollow shaft for the integrated through-feed of cables and tubing
  • Standardised mounting interface for direct connection to the electric mini slides EGSL, EGSC and EGSS
  • Integrated end position sensing
  • Two control options integrated as standard: digital I/O and IO-Link
  • Easy commissioning according to the plug and work principle: all parameters are manually adjustable directly on the drive without requiring any software or special expertise
  • Product of the Simplified Motion Series: doesn't need any external servo drive or any control cabinet for the installation
Configure your product
  • Product Highlights
  • Products
  • Downloads

Simplified Motion Series – motion made easy

The simplicity of pneumatics is now combined for the first time with the advantages of electric automation thanks to the Simplified Motion Series. These integrated drives are the perfect solution for all users who are looking for an electric alternative for very simple motion tasks, but don’t want the commissioning process for traditional electric drive systems that can often be quite complex. There is no need for any software since operation is simply based on the plug and work principle. Digital I/O (DIO) and IO-Link® are always automatically included – a product with two types of control as standard.

Application examples for the rotary drive ERMS

Sorting using deflectors with the rotary drive ERMS

Stopping and clamping with the rotary drive ERMS

Stopping with the rotary drive ERMS

Electric motion – simpler than ever before