Fresh wind through old pipes
Article of 25 November 2016

Whether majestic or modest, delicate or complex, whether in the classic church setting or in modern rock music: the organ is the queen among musical instruments. It remains unequalled in terms of its variety of sounds. Whilst the sound is generated electronically on modern organs, air still sets the tone on the classic instruments. Instead of relying on human muscle power, however, the arduous work of generating wind is assumed by machines in the meantime.
The sound of an organ is generated by its different sized pipes, through which a constant flow of air is blown. Either the sound is made – similar to with a recorder – by the air being blown through a narrow gap against a lip, the labium, or by means of a vibrating reed inside the pipe, as is familiar with clarinets.
Bellows generate organ wind
Until around 100 years ago, the compressed air required for this, the so-called organ wind, used to be generated by bellows that were operated with the feet. On large instruments, up to twelve persons were required to perform this strenuous work. Only with the emergence of electricity did organ building make increased use of electric bellows, which, compared to the foot-operated bellows, generated a very constant and quiet air flow. At the same time, however, it was always a challenge to design the electric wind generator in such a way that it could not be heard during quiet pieces of music either.

Electric motors for driving bellows
When it comes to restoring old instruments, however, organ builders keep the historic bellows when possible in order to preserve the sound of the organ in its original form. To be able to generate the organ wind automatically, nevertheless, electric motors are often used, which move the bellows up and down in place of a human assistant. As was also the case with an historic specimen at the College of Catholic Church Music and Musical Education in Regensburg, which was made in 1752 by Antonio Pilotti from Bologna in typical Italian style and was given an automatic bellows unit during the course of its restoration.
The brief for the Jörg Bente organ workshop was that the original historical function had to be preserved and that the organ should be fitted with neither a programmable logic controller (PLC) nor other control elements apart from the main switch. In collaboration with experts from Festo, the decision was finally made to opt for EMMS-AS-70 series electric motors and a CMMP series controller to control the motors.

The sophisticated wiring and layout of the controller ensures a totally quiet operation, meaning that the musical enjoyment is not disturbed even during very quiet passages. The Festo solution also enables a dynamic switch between the breaks in playing with a low air consumption and full use with a high consumption of air. The required air pressure of 4.5 millibar remains constant, as one of the two bellows always retains enough reserve air.
Automation in the music college
The restored instrument with the automated bellows lifting unit has successfully been in action at the college premises in Regensburg since the end of July 2014. The organ has since been used in lessons for the authentic reproduction of Italian music from the 18th century. Modern technology from Festo helps to keep a piece of historic music culture alive.