Product Lifecycle Information

Product is planned to be discontinued. Do not use for new designs.

04/2026 - Warning: Product to be discontinued. Do not use for new designs. Please use the modern alternative product.

11/2028 - Product is discontinued. Products for replacement may be available while stocks permit.

12/2028 - Product is discontinued.

Please note: A newer product is available.

More products of this category can be seen here: Compressed air preparation

Please contact Festo if you need help.

Micro filter LFMA-1/2-D-MIDI-DA

532848

GTIN: 4052568165840

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G1/2
Max. standard flow rate for clean air class
1120 l/min
Ambient temperature
-10 °C - 60 °C
Operating pressure
1 bar - 16 bar
Grade of filtration
0.01 µm