Motors and controllers

Servo motors

Servo motors

Flange size of motors: 40, 55, 60, 70, 80, 100, 140, 190

Stall torque 0.16 ... 38.8 Nm

Voltage 300, 360 ... 565 V DC

Stepper motors

Stepper motors

Flange size of motors: 28, 42, 57, 87

Holding torque: 0.09 ... 8.6 Nm

Voltage 24 ... 72 V DC

Motors with integrated controller

Motors with integrated controller

Flange size of motors 67

Torque 0.37 ... 0.45 Nm

Voltage 24 V DC

Controllers

Controllers

Modular 3D robot controllers

Modular PLC controllers CoDeSys

Multi-axis interface

Safety systems for motor controllers.

Gear unit

Gear unit

Gear unit for electromechanical drives.

Accessories for positioning controllers and regulators

Accessories for positioning controllers and regulators

Braking resistor

Power supply units, mains filters

Terminating resistor.