Filter regulator

Learn more about Filter regulator
MS series

MS series

For standard applications and application-specific solutions

Optimum product range with the latest functionality

Modular connection system for rapid assembly and disassembly

4 sizes with very high flow rates and minimal dimensions.

D series, metal design

D series, metal design

Ideal for all standard applications

All basic functions for compressed air preparation

Sturdy connection technology

4 sizes: MICRO, MINI, MIDI, MAXI.

D series, polymer

D series, polymer

Reliable compressed air preparation for applications in non-critical environments

Freely combinable with the D series from Festo

One size with G1/8 or G1/4 connection.

Individual devices

Individual devices

Individual device for explosive atmospheres

Selection guide

Selection Guide

Filter regulator

MS seriesThe MS series offers the widest range of filter regulator units, which is ideal for every application. The filter unit offers good particle separation at a high flow rate. The pressure regulator has good control characteristics with a low hysteresis. A return flow function and secondary exhaust are integrated as standard in the MS series. The filter regulator can be integrated as a module in service units according to the simple modular system of the MS series. Four sizes offer a wide flow range. The housings are made of die-cast aluminium, the filter bowls are either made of metal or polycarbonate with a bowl guard and can be combined with all condensate drain systems. The filter regulators MS-LFR can optionally be configured for use in potentially explosive areas of zones 1, 2, 21 and 22 as well as with UL approval.
D series, metalThe D series offers the most common basic variants of filter regulator units. The filter unit offers good particle separation at a high flow rate. The pressure regulator has good control characteristics with low hysteresis, optionally with an integrated return flow function. The D series has four sizes to choose from. The filter regulator can be integrated in a service unit by using the tie rod connection system of the D series. The housings are made of die-cast zinc and the filter bowls of polycarbonate with an aluminium bowl guard, either with a fully automatic or manually operated condensate drain.
D series, polymerThe D series with plastic housing offers a basic range in one size. The housings are made of reinforced polyamide with threads and the filter bowls of polycarbonate; they can be combined with a manual or semi-automatic condensate drain. The devices are characterised by a very light weight.