Filter regulators/lubricators

Learn more about Filter regulators/lubricators
MS series

MS series

Sizes: 4, 6

Connection G1/8, G1/4, G3/8, G1/2, also available with NPT thread

Pressure 0.3 ... 7 bar, 0.5 ... 12 bar

Flow rate 800 ... 4800 l/min

Pressure gauge with bar, psi, MPa

Grade of filtration 40 µm, 5 µm

Condensate drain

- Manual

- Fully automatic

Plastic bowl with plastic bowl guard

Metal bowl

Flow direction

- From left to right

- From right to left

Proportional lubricator.

D series, metal design

D series, metal design

Size MICRO, MINI, MIDI, MAXI

Connection M5, M7, G1/8, G1/4, G3/8, G1/2, G3/4, G1, QS4, QS6, also available with NPT thread

Pressure 0.5 ... 7 bar, 0.5 ... 12 bar, 2.5 ... 12 bar

Flow rate 90 ... 8700 l/min

Pressure gauge

- With pressure gauge

- Without pressure gauge

Grade of filtration 40 µm, 5 µm

Condensate drain

- Manual

- Semi-automatic

- Fully automatic

Plastic bowl with metal bowl guard

Direct proportional lubricator.

D series, polymer

D series, polymer

Reliable compressed air preparation for applications in non-critical environments

Freely combinable with the D series from Festo

One size with G1/8 or G1/4 connection.

Selection guide

Selection Guide

Filter regulator lubricator

MS seriesThe MS series offers the widest range of filter regulator/lubricator units, ideal for every application. The unit MS-FRC offers good particle separation at a high flow rate and good control characteristics. The lubricator then adds a precisely dosed amount of oil to the compressed air. The filter regulator/lubricator can be ordered as a complete combination from stock or configured as a module according to the simple modular system of the MS series. The housings are made of die-cast aluminium, the filter bowls are either made of metal or polycarbonate with a bowl guard, and can be combined with all common condensate drain systems.
D series, metalThe D series offers the most common basic filter regulator/lubricator units. The unit FRC offers good particle separation at a high flow rate and good control characteristics. The filter regulator/lubricator unit is created using the tie rod connection system of the D series. The housings are made of die-cast zinc, the filter bowl of polycarbonate with an aluminium bowl guard, either with a fully automatic or manually operated condensate drain.
D series, polymerThe D series with plastic housing offers a basic range of filter regulator/lubricator units in one size. The housings are made of reinforced polyamide with threads, the filter bowl of polycarbonate, and can be combined with a manual or semi-automatic condensate drain. The unit FRC in polymer is characterised by its low weight.