Special pneumatic cylinders

Pneumatic cylinders are used for drive tasks. But drive tasks cannot always be carried out using a standard cylinder. Especially for complex drive tasks with demanding, individual requirements, special pneumatic cylinders are often needed.

With a selection of products from Festo such as tandem cylinders, high-force cylinders or multi-position cylinders, you will always find the right product for every drive task.

What is a special pneumatic cylinder?

A standard pneumatic cylinder consists of many components (e.g. piston, piston rod, cylinder barrel) that are designed and produced right from the start for a wide range of applications and possible uses. Pneumatic cylinders can, for example, be double-acting or single-acting or can also have different types of end-position cushioning.

But why do you need different designs of pneumatic cylinders? Special pneumatic cylinders are used when the requirements for the shape or size of a cylinder for a drive are very special. It is therefore the shape or size of a special cylinder that usually differs from that of a standard cylinder. A few deviations are enough to turn a standard pneumatic cylinder into a special pneumatic cylinder.

Multi-position drives

Pneumatic multi-position drives are available with two different functional principles. According to the first principle, pneumatic multi-position drives consist of two separate cylinders that are connected using a kit and have piston rods that extend in opposite directions. This means that, depending on the actuation and stroke configuration, this type of cylinder can assume up to four positions. According to the second principle, multi-position cylinders consist of two to five cylinders connected in series with different stroke lengths. With this cylinder type, only one piston rod is visible, which moves to different positions in one direction.

Multi-position cylinders