Those who want to ensure and increase the reliability of system processes in process and automation technology often resort to signal converters. These convert analogue values into digital outputs or into IO-Link® communication.
Festo signal converters convert analogue signals into digital switching signals. A connection to the higher-level system is established via switching outputs or, alternatively, an IO-Link® interface. The advantage of our products is that the switching outputs of our signal converters can be configured to monitor a threshold value, a signal range or a signal change.
The signal converter SVE4 with freely programmable switching function and LED switching status indication is suitable for Festo position sensors SMH-S1-HG. It converts analogue signals into switching points, while the switching function can be freely programmed by teach-in. The SVE4 is extremely compact and can be installed in the application using an H-rail or an adapter plate. The device has a threshold, hysteresis or window comparator and c UL us Listed (OL) approvals.
The signal converter SCDN is compact, precise and easy to read. It converts analogue signals into digital IO-Link® signals, not only relieving the control system, but also making the production process clearer. The switching function is freely programmable with teach-in, and the large and bright LCD indicator provides information about the measured values, as well as the units and the switching status. The SCDN can be surface mounted or mounted on a wall, a front panel or mounted in series using the appropriate mounting bracket. The various switching functions and the scalability of the measured value display make the signal converter SCDN universally applicable.