Proportional valves

As a driver of innovations in pneumatics with extensive expertise in proportional technology, Festo offers a wide range of proportional valves: proportional-pressure regulators and proportional directional control valves. This will allow you to implement even the most complex of applications easily and reliably. At Festo, you benefit from a huge number of individual solutions and functions that only require minimum effort to mount, parameterise and commission. All proportional valves are generally preset at the factory, while integrated technologies allow you to save time on laborious routine tasks.

You can find more products in our category: valves and valve terminals

Proportional valves from Festo

You have a choice of various valve series with different working pressures, nominal widths, flow rate ranges and working temperatures, so you can always find the optimal proportional valve for your needs at Festo. We can adapt the valves completely to your individual wishes and special requirements.

Selection Guide: Find the right proportional valve

Selection Guide: Find the right proportional valve

The Controlled Pneumatics Selection Guide takes you step by step to the perfect solution, whether that is a single valve or a complete valve manifold. Make your selection based on criteria such as precision, dynamics, and energy consumption to design your application efficiently.

Download the Selection Guide

Proportional valves for flow control

Proportional flow control valves control the flow for connected pneumatic consumers. In this section, you will also find proportional directional control valves, piezo valves and valve units as well as proportional flow control valves. Find out about the benefits of each Festo valve.

Proportional flow control valves

Proportional flow control valve VEMD

Proportional flow control valve VEMD is ideal for mass flow control and is characterised by compact installation dimensions. Its truly lightweight design makes it ideal for use in mobile devices for controlling the flow rate. The valve operates precisely and dynamically thanks to the integrated control loop with thermal sensor. It reacts very quickly to a setpoint change and is almost immediately ready for operation.

Mass flow controller VEMD

Proportional flow control valve VPCF

Short response time, high repeat accuracy, compact size, free of PWIS and certification for ATEX 3GD are all features that make proportional flow control valve VPCF unique. It is perfect for demanding applications, such as controlling inert gas, air flow rates and speed in painting and continuous flow systems; it also meets stringent requirements for dynamic response, repeat accuracy and linearity of the characteristic curve.

Proportional flow control valve VPCF

Proportional directional control valve MPYE

The proportional directional control valve MPYE is a 5/3-way proportional valve and has a position-controlled spool. This converts an analogue input signal into a corresponding opening cross-section at the valve outputs. When combined with an external position controller and displacement encoder, this can be used to create a precise pneumatic positioning system.

Proportional directional control valve MPYE

Proportional directional control valve VPWS

Compact, powerful and lightweight: the proportional solenoid valve VPWS is a compact 15 mm cartridge valve with a high flow rate. It safely and precisely regulates gas flows, whether oxygen, carbon dioxide, air, nitrous oxide or inert gases.

Proportional directional control valve VPWS

Proportional directional control valve VPWP

Based on the technology of the valve MPYE, the VPWP enables the direction of movement to be changed. Thanks to the integrated interface for digitalised data transfer, the integrated pressure sensors and cascade control, this proportional valve is particularly reliable and extremely precise.

Proportional directional control valve VPWP

Valve unit VPCB

The valve unit VPCB is part of the servo-pneumatic drive solution YHBP for balancers of all kinds. The 3/3-way proportional-pressure regulator with two integrated 2/2-way stop valves is available with or without switching position sensing.

Valve unit VPCB

Proportional valves for pressure control

Pressure regulators control the pressure for connected pneumatic consumers. At Festo, you will find a wide range for a large variety of applications.

Proportional pressure control valves

Proportional-pressure regulator MPPES

Proportional valve MPPES is available both as a directly controlled (G1/8) and pilot controlled (G1/4, G1/2) version. The setpoint is entered as an analogue voltage or current signal and the pressure regulation range can be freely selected. The MPPES is also available with a setpoint module.

Proportional pressure regulator MPPES

Proportional-pressure regulator VPPL

This valve was specifically designed for high pressures of 10-40 bar. As an individual device with threaded connections, the valve can be used in a variety of applications, for example in stretch blow moulding of PET bottles in the food and beverage industry or on tyre or brake test benches in the automotive industry.

Proportional pressure regulator VPPL

Proportional-pressure regulators VPPM and VPPM-NPT

Valves VPPM and VPPM-NPT offer the right parameters for any application. The right control characteristic is easy to select from 3 presets at the touch of a button. The two-stage control loops with multi-sensor control also allow them to be regulated precisely and reliably.

Proportional-pressure regulator VPPM
Proportional-pressure regulator VPPM-NPT

Proportional-pressure regulator VPPX

Proportional valve VPPX from the valve range VPPM ensures maximum flexibility and the best process quality. With the freely parameterisable PID controller and the external sensor, even customer-specific tasks can be realised quickly and easily.

Proportional pressure regulator VPPX

Proportional-pressure regulator VPPI

The directly actuated valve with integrated pressure compensation regulates dynamically and precisely even in large nominal widths. An efficient moving-coil drive makes the VPPI very dynamic, while a lower-order position controller ensures excellent stability. The full graphic display offers multiple setting options.

Proportional pressure regulator VPPI

Proportional-pressure regulator VPPE

VPPE is the most cost-effective proportional valve in the range. It is available both with and without display and optionally with a setpoint module. The setpoint is input as an analogue voltage signal (0-10 V or 4-20 mA).

Proportional pressure regulator VPPE