Look for the star when selecting products in the catalogue.
For more than 2,200 products worldwide: always in stock, attractively priced and delivered quickly
Whether free and flexible movements or defined sequences, thanks to its modular design, the pneumatic lightweight robot can be used for numerous applications. In combination with various adaptive grippers, it can pick up and handle a wide variety of objects and shapes. At the same time, it is completely pliable and poses no danger to the user even in the event of a collision.
The BionicSoftArm meets two essential requirements for the collaborative workspaces of tomorrow. The strict separation between the manual work of the factory worker and the automated actions of the robot is being used less and less. This means that humans and machines will be able to work together simultaneously on the same workpiece or component in future.
Firstly, this depends on automated robot solutions being able to interact directly and safely with humans, without the need for them to be shielded from each other for safety reasons. Secondly, these open workspaces will, above all, need robots that can be flexibly adapted and that adjust independently to different products and scenarios.
Largest possible version: the BionicSoftArm with seven pneumatic actuators and just as many degrees of freedom
The BionicSoftArm owes its flexibility to its modular design, which can be combined from several pneumatic bellows segments and rotary drives. Depending on the requirements, the length of the BionicSoftArm can be varied with up to seven pneumatic actuators, thus providing maximum flexibility in terms of range and mobility. This makes it very easy to implement applications that are difficult to realise with a standard robot.
The BionicSoftArm can work around obstacles even in the tightest of spaces. It can be used in direct human–robot collaboration as well as in classic SCARA applications – for example, pick & place tasks. The elimination of complex safety devices such as cages and light barriers shortens conversion times and thus enables flexible use at different locations – which is ideal for adaptive and economical production.
The Bionic Learning Network team has incorporated numerous findings and technologies from previous projects in the development of the BionicSoftArm. Like its two predecessors – the Bionic Handling Assistant and the BionicMotionRobot – the BionicSoftArm is inspired by the elephant’s trunk in its movements and functionality. With its pneumatic bellows structure, the BionicSoftArm effortlessly masters the flowing motion sequences of its natural role model.
The bellows are made of sturdy elastomer. Each one of them is covered with a special 3D textile knitted fabric consisting of two layers. A soft knitted fabric lies directly on the bellows to protect them from friction and wear. The high-strength fibres are oriented so that they allow the bellows structures to expand in the required direction of movement and at the same time limit this in the other directions. This new fibre technology is the key to unlocking the potential power of the kinematics as a whole.
The BionicSoftArm (right) with its two predecessors – the Bionic Handling Assistant and the BionicMotionRobot
The software architecture of the BionicSoftArm also builds on previous projects of the Bionic Learning Network. The Robotic Suite provides intuitive operation. The graphical user interface was developed specifically for Festo’s bionic lightweight robots and was used for the first time in the BionicCobot . The user can easily teach the actions and set their parameters via a tablet.
The commands are implemented by a Festo Motion Terminal VTEM , which is the essential element for control and regulation of the complex kinematics. The internal control algorithms of its motion apps and the installed piezo valves enable flow rates and pressures to be accurately metered and also varied as desired in several channels simultaneously. That enables both powerful and fast, as well as gentle and sensitive, motion sequences.
The interface between the tablet and the Festo Motion Terminal is provided by the ROS (Robot Operating System) open-source platform, which is used to calculate the paths for the kinematics. The ROS also interprets the incoming code from the tablet and forwards the resulting axis coordinates to the Motion Terminal.