• Product Highlights
  • Products
  • Downloads

Holding current reduction

The valve control module VAEM makes precise switching of solenoid valves easier than ever. Up to 8 channels can be parameterised individually. A time resolution of only 0.2 ms and control of the valves via current – not voltage – enable extremely high precision, e.g. for dispensing applications. The holding current reduction saves energy and minimises heat input.

Ideal for many applications

VAEM can actuate any solenoid valve with up to 1.0 A/0.4 A for starting/holding current. Its compact form makes it ideal not only for bench-top devices in laboratory automation, but also for the pharmaceutical or food industry.

Extremely energy-efficient, low heat generation

The integrated holding current reduction minimises heat build-up and protects critical media.

Perfect interaction

The VAEM is ideal for controlling the dispense head VTOE. Each channel can be controlled individually. This allows you to calibrate even the smallest manufacturing tolerances or viscosity differences and achieve an excellent tip-to-tip coefficient of variation.

Simple

VAEM replaces many complicated and laborious individual solutions. Parameterisation and processes become easier and more reliable.