Festo 圆形气缸是活塞杆气缸,得益于其圆形结构特点,可以节省空间的方式安装,即使在狭小的空间中也是如此。所有圆形气缸的共同点是工作性能优异,使用寿命长,安装快捷方便。该活塞杆气缸既可提供双作用和单作用气缸,也是提供符合 ISO 6432 标准的气缸。为了检测活塞位置,也可以使用套件将气缸传感器安装在缸筒上。
您可以在我们的类别中找到更多产品:活塞杆气缸
Festo round cylinders offer a wide range of options for many different application areas. For especially tight installation spaces, for example, we provide the compact version of the standards-based cylinder, which is even smaller and lighter. Self-adjusting pneumatic end-position cushioning, which does not require an adjusting screw, is available from Festo in addition to elastic or adjustable pneumatic end-position cushioning. Self-adjusting pneumatic end-position cushioning saves time during installation and adapts optimally to load and speed changes. Plus, you can choose piston diameters from 2.5 mm to 100 mm.