具有数字化附加价值的自动化元件

您可能非常渴望不要错过数字化带来的巨大生产力飞跃。因此,您可以开始使用已经具有数字化功能或允许通过应用程序极大地扩展功能的自动化产品,这非常有用。未来愿景?了解我们智能产品的亮点。

Increasing numbers of Festo products are cyber-physical systems in line with Industry 4.0. They take in data from the application and from the device itself, precompress it by compiling the data into diagnostic modules in CODESYS V3 in accordance with VDMA 24582, and then forward that information to the cloud. Here are some specific examples from compressed air preparation, preconfigured system kits and valve terminal technology. And thanks to the universal IoT interface, Festo pneumatics can already be flexibly integrated into almost all IoT architectures.

CPX-IoT gateway

Wouldn’t it be great to get a ready-to-install solution with a connection to Industry 4.0? And preferably one that can also be used in existing systems? We have exactly the right thing for you: an IoT gateway that lets you connect the tried-and-tested Festo controller and valve terminal CPX to the cloud. Here, data is collected, analysed and evaluated and then displayed directly on the corresponding Festo Dashboard. You will thus always have full control over your systems, wherever you are, as well as the ability to further optimise them.

Buy now