安全栈板堆码,实现高通量流程

将电动、气动和数字化模块化解决方案相组合

栈板堆码的最大挑战在于开发灵活、可调整的系统,保证高通量、无缝集成以及安全搬运各种不同的产品,并且即使在苛刻的仓储条件下也能顺利进行。Festo 将电动、气动和数字自动化的各种可能性进行组合,提供灵活的解决方案,可随时满足在栈板堆码方面不断变化的需求。

灵活性和模块化是成功的关键

现代智能仓储要求能够码垛堆积各种不同形状、大小和重量的产品。尤其是在动态仓库和要求不断变化时,例如在电子商务仓库、深度冷藏和低温仓库等地点,栈板堆码解决方案需要能够快速、精确地应对变化。Festo 在自动化领域拥有多年丰富专业知识,为您提供满意的服务与产品。

产品的优点如下:

  • 灵活性:根据不同的产品规格和重量定制您的系统,满足不断变化的栈板堆码需求。
  • 更小的安装空间:利用我们组件的紧凑型结构,为流程提供更大的工作空间。
  • 安全搬运:通过低振动、精确的搬运,避免产品受损并提高堆垛稳定性。
  • 即插即用:您不但能从 Festo 开放式系统架构中受益,还能将我们的组件和应用轻松、无缝嵌入控制方案中。
  • 符合人体工程学原理,为员工减负:减轻身体负担,促进符合人体工程学原理的工作流程。
  • 成本效益:利用实时数据和基于 AI 的优化方案,在智能仓储中实现高性价比和可持续堆垛。
联系我们

FAQs

What is palletising?

Palletising is the process of stacking and arranging goods or products on a pallet in order to store or transport them safely. The aim is to pack the goods in a space-saving and stable way, so they can be efficiently processed or dispatched. Palletising increases efficiency in warehousing and logistics processes and protects products during transport.

What is palletising in production?

In production, palletising refers to the automatic or manual stacking of produced parts or goods on pallets. The process is often integrated into the production line in order to prepare products quickly and reliably for further processing or dispatch. Palletising in production ensures a smooth flow of materials and reduces the workload in logistics.

What is a palletising machine?

A palletising machine is an automated system that stacks products or packaging units on pallets. These machines work precisely and quickly and are designed to position goods in a space-saving and stable way. Palletising machines increase efficiency in logistics by reducing the workload and guaranteeing even and secure stacking.

What is a palletising robot?

A palletising robot is a specialised industrial robot that stacks products or packaging units onto pallets fully automatically. It can be flexibly adapted to different product formats and weights and ensures a stable and space-saving stack. Palletising robots are often used in warehouse and production environments to optimise the flow of materials and reduce manual work.

What is a palletised load?

A palletised load refers to goods that have been stacked on a pallet and secured for storage or transport. Palletising stabilises the load and allows it to be easily transported by forklift trucks or other lifting equipment. Palletised loads ensure products are safe and protected, and can be efficiently handled and stored.