真正的模块化 DNA 工厂

借助自动化技术实现工业规模的 DNA 提取

种子是新的“黄金”。何以见得?世界人口持续增长,大家的生存离不开植物性食品。但是,气候变化、病虫害问题却威胁着植物育种。所以,植物育种者需要培育出抗性种子,并将其用于农业,而这一过程需要大量的 DNA 样本。为此,Synchron Lab 研发了一种“DNA 工厂”。该工厂采用自动化生产模式,集成了 Festo 的门架、电缸、气爪和传感器等产品。

The system can extract a tremendous 40,000 DNA samples in the space of 24 hours. It thus meets the increasing demands for high throughput in laboratory automation. The demand for DNA samples has long been so high that it would not be possible to employ enough laboratory assistants to supply these quantities. Not to mention staffing costs. Thanks to the system, highly qualified laboratory assistants can concentrate on their core competence, the analysis of results.

High throughput: 400 microwell plates per day

Experienced laboratory assistants are able to manually extract the DNA from two microwell plates per day. With small, automated bench-top systems, a total of eight microwell plates per day can be achieved. Synchron Lab's novel "DNA factory" can manage a throughput of 400 microwell plates per day. Only one operator is needed to load and unload the microwell plates.

"Laboratories are still quite sceptical about automation. That's why it is important that laboratory staff can always see what is going on in the system," explains Glenn Dukel, Project and Business Development Manager at Synchron Lab. So they involved plant breeders in the development phase and also made the operating software as intuitive as possible, for instance using drag and drop functions.

Automated sample preparation

The system extracts DNA from shredded plant material. The process begins with a microwell plate magazine that accommodates up to 400 plates – 200 for input and 200 for output. Bar code reader SBSI from Festo scans all the microwell plates at the start of a run. Electric axes type EGC in combination with semi-rotary drive DRRD and pneumatic gripper DHPS pick up the microwell plates and place them on workpiece carriers that move from one station to the next on a transport system.

Coded metallic microspheres, so-called magnetic beads, are added to the lysate samples in the first station. The DNA attaches itself to this and can then be separated, while the rest of the material floats in the microwell plates. To do this, a buffer solution of pure isopropanol is aspirated from rotary containers with a coated silica magnet and pipetted into the microwell plates. This is how the process of DNA washing starts.

The pipetting heads are moved by a planar surface gantry EXCH along the X-axis and using an electric axis EGC-HD with the necessary rigidity along the Z-axis. Here, too, electric drives with servo motors type EMMT-AS ensure precise motion sequences. These servo motors are perfect for demanding and dynamic applications: They are characterised by very good controllability and path fidelity for positioning tasks. The space-saving one-cable plug solution reduces installation work.

Extensive washing process

The second and third stations are used for the washing process. At the second station, the binder buffer solution is aspirated. The magnet forms a ring with the buffer solution. The DNA remains in the microwell plate.

At the third station, the isopropanol buffer solution removes salts and ethanol from the DNA. Dispense head VTOI from Festo is used here. This is an efficiently controlled 8-channel dispense head for microwell plates equipped with only one valve for eight outlets. With VTOI, liquids in the smallest µl range can be dispensed and aspirated. The process is repeated four times.

Automated handling modules

At the fourth station, the DNA is separated from the beads using a washout buffer solution. Four microwell plates are constantly subjected to this process at the same time, which enables the system to achieve economies of scale compared to other systems. Axes ELGC are used in the X direction and drives EGSC in the Y direction. Likewise, pneumatic grippers DHPS are used for lifting the microwell plates and semi-rotary drive DRRD for moving the plates.

"It was important for us to work on this project with an automation partner who stands for high quality and reliability as well as worldwide availability," adds Dukel. "That's why we decided on automation technology from Festo in line with the motto 'The best or nothing', as per the slogan of a renowned automotive brand."

In fact, the highly automated system has similar features to those of an automobile factory – with high productivity and modularity. Synchron Lab is therefore setting a gold standard in DNA extraction, enabling seed producers to respond to the enormous global demand in agriculture in the future.

About Synchron Lab

Synchron develops customised solutions for laboratory automation and specialises in the automated handling of liquids. Synchron is known in the industry as a progressive and innovative company. Since 1985, the company has been developing customised products thanks to the excellent relationships it has established with laboratory equipment manufacturers. Their products, both software and hardware, are now used in many laboratories throughout Europe. Synchron offers expertise in all areas of automation and has a wealth of experience in the development and marketing of flexible robot automation.

To the official site of Synchron Lab

Keep up to date with Festo's LifeTech blog

Read articles from our laboratory automation experts.

To the LifeTech Blog