实验室自动化

为您的自动化样品搬运提供个性化解决方案

您是否希望提高样品分析的自动化程度,并改善每个过程步骤的生产力和安全性?我们为您提供全方位样品分析自动化解决方案。Festo 可以在非常紧凑的空间内实现定制化应用,包括样本容器的搬运和定位、微孔板精确滴定等等。实现成本效益。我们可以提供大量可供选择的各种规格组件,您可根据设备需要,从中进行准确选择。

Handling and positioning small parts

With robots and electric linear actuators that have been specially developed for laboratory devices, several process steps can be carried out in the same workspace. The three-dimensional gantry EXCL is a good example of this. Complete with stepper motors and optional motion controller, it is easy to integrate in desktop systems. You can even further extend the functionality of the system with two independently moving Z-axes. The maintenance-free system is tested and documented.

Gripping and decapping sample containers

Opening and closing sample containers is one of the core processes in sample preparation. Combined rotary gripper modules perform two process steps at once: gripping and decapping or re-capping. The special feature of the rotary gripping module EHMD is that it's suitable for a wide range of vial sizes and heights with different types of lids.