产品销售所在地不同,适用于电驱动产品和电机控制器的法律要求也不尽相同。其中包括欧盟机械指令 2006/42/EC 或 EN ISO 13849 系列标准。但实际上,设计工程师主要面临两大难题:一是不确定哪种规定适用,二是不清楚所选择的解决方案是否适用该规定。这些困难是可以解决的。无论您选用哪种产品,我们都可以为您提供广泛的支持和实用信息、应用说明以及常见技术问题解答。我们的专家随时乐于提供帮助。
电驱动产品的功能安全通常利用认证组件和模块来实现,而电气安全功能主要在电机控制器中或借助外部安全开关设备实现。例如,STO(安全切断扭矩)通常被集成到 Festo 的电机控制器中。
关于安全方面,选择适当的产品很重要,但这不是唯一的考虑因素。为了帮助您满足您的复杂需求,我们不仅提供适当的产品,我们的产品工程师也会在现场提供专家建议,例如与您一起进行故障模式和影响分析 (FMEA)。这意味着在确保拟部署系统安全性的过程中,您可以大大节约时间和成本。
在实践中,由于协调标准 EN ISO 13849 适用于机械、气动、液压和电动控制器,您通常还需要了解工作中所涉及的其他或全部安全功能的信息。
A force-generating energy supply to the electric drive is prevented. This function also prevents an unexpected start-up in electric drives.
Application notes:
The electric drive is brought to a standstill within specific limits (delay, time, etc.) and the safety sub-function STO is subsequently executed.
Application notes:
The SOS function prevents the drive from deviating from the stopping position by more than a specific amount. The energy is supplied to the electric drive so that it can withstand the effect of external forces.
The electric drive is brought to a standstill within specific limits (delay, time, etc.) and the safety sub-function SOS is subsequently executed.
The SLS function prevents the electric drive from exceeding the permissible speed.
The SDI function prevents the drive from moving in the incorrect direction.
The SBC function provides a safe output signal for controlling an external brake or clamping unit.
How? Take a look at our guidelines for machine and system safety. Here you’ll find not only comprehensive information about the fundamental standards, risk assessment and risk reduction, but also detailed overviews of all safety functions with the right products to integrate these functions in your system.
The guidelines also include an overview of all the seminars offered by Festo Training and Consulting for safety engineering qualifications.
Find out more in the guidelines for machine and system safety (PDF)