众所周知,焊枪需要动作精确,性能可靠。对焊接过程的质量和效率起着关键作用的不仅仅是点焊的可重复性;灵活性和速度也同样重要,即使在最具挑战性的条件下也应如此。为此,Festo 已在其焊枪驱动解决方案中优化整合了相关需求。智能解决方案可极其精确地控制焊枪。您自行决定最适合的解决方案:X 型焊枪还是 C 型焊枪,气伺服还是电伺服。
The intelligent system components of our drive solutions communicate bidirectionally. The data provided enables you to monitor all the processes and to model them in Industry 4.0. Bus communication between the components ensures that the controller can exchange data with the higher-order controller. During commissioning, the welding gun controller detects all connected components, which means that hardly any parameter data need to be entered manually. Commissioning couldn’t be simpler.
Servo-pneumatics is all about a controlled pneumatic positioning technology that guarantees dynamic response, power and flexibility. Our specialists have now transferred these advantages into an electric variant to meet the requirements for greater energy efficiency in new production sites with a low-pressure network. Savings in energy costs and carbon emissions are therefore the top priority. Make the most of both technologies, even – depending on the application requirements – by mixing them within a welding cell.
Our experts will be happy to provide in-depth expertise in factory and process automation to support you with your implementation. Talk to us about your specific requirements.