Perfect for micro-movements
In test scenarios, simulations or test processes such as pressing keys on devices or switching on and off with low loads: this is where the AEN-S shows its strengths. With its excellent running characteristics, the AEN-S offers reliable and long-lasting performance in a compact and lightweight housing.
Fits in any environment
Even in an unloaded environment, where mounting conditions are tight, the AEN-S shows its advantages and runs completely smoothly. The various mounting options allow quick and easy installation, even where space is limited. This means that the AEN-S can be easily integrated into your application.
Different connection options
The female thread on the piston rod opens up additional options for flexible connections, so that the AEN-S can be further adapted to different requirements.
How can we support you with building smaller machines and setting up your machines quickly? Our smaller cylinder options will help you do that.