Automation system CPX-AP-I

With the new I/O system CPX-AP-I in IP65/IP67, powerful I/O modules and existing valve terminal connections can be integrated into the most important host systems, including an IO-Link master.
  • Powerful remote I/O system that flexibly links 80 modules at a data rate of 200 Mbaud in real-time
  • Seamless connectivity along with advanced diagnostics option increase the machine availability and productivity
  • Simple integration into the controller of your choice: PROFINET, PROFIBUS, EtherCAT®, EtherNet/IP, ModbusTCP
  • Real-time capability and deterministic system behaviour enable cycle times of up to 250 µs
  • Cable lengths of up to 50 m between every module enable vast system dimensions
  • The IO-Link master and parameterisation software enable simple integration of any IO-Link® devices
  • Ethernet performance up to the valve terminal and digital as well as analogue input/output modules
Configure your product
  • Product Highlights
  • Products
  • Downloads